• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (SGT) 24/9/2018. We apologize for the inconvenience.
VERSATIP Wiper

VERSATIP Wiper

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Type
    Wiper
  • Material
    Cellulose
  • Color
    White
  • Size(in)
    9X9
  • Manufacturer Product Name
    Buzzer Wipe Wiper TX629 300 pcs
  • Manufacturer Model Number
    TX629
  • Amount Of Content
    1 Bag (300 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (300 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (300 Sheets)
3 Day(s) or more
-

Part Number : 1-6932-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (300 Sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Cellulose
  • Color
    White
  • Size(in)
    9X9
  • Manufacturer Product Name
    Buzzer Wipe Wiper TX629 300 pcs
  • Manufacturer Model Number
    TX629
  • Detailed Material
    Non-woven fabric (cellulose: approx. 55%, polyester: approx. 45%)
  • Features
    It is an autoclavable economy type general-purpose wiper for use in cleanrooms.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)