Clean Glass FZ804C

Clean Glass FZ804C

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Sheet size(mm)
    270×270
  • Color
    White
  • Manufacturer Product Name
    Clean Cloth FZ804C, 50 pcs
  • Manufacturer Model Number
    FZ804C
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (50 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (50 pcs)
3 Day(s) or more
-

Part Number : 6-7577-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Sheet size(mm)
    270×270
  • Color
    White
  • Manufacturer Product Name
    Clean Cloth FZ804C, 50 pcs
  • Manufacturer Model Number
    FZ804C
  • Detailed Material
    Anti-static polyester
  • Features
    Chemical resistance is exhibited with a broad range of chemicals as ordinary acids and alkali, as well as various organic solvents hardly affects the product.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)