Clean Glass FZ805C

Clean Glass FZ805C

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Sheet size(mm)
    270×270
  • Color
    White
  • Manufacturer Product Name
    Clean Cloth FZ805C, 50 pcs
  • Manufacturer Model Number
    FZ805C
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (50 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (50 pcs)
3 Day(s) or more
-

Part Number : 6-7575-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Sheet size(mm)
    270×270
  • Color
    White
  • Manufacturer Product Name
    Clean Cloth FZ805C, 50 pcs
  • Manufacturer Model Number
    FZ805C
  • Detailed Material
    Polyester knitwear

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)