(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
CR Jacket with Stand-Up Collar

CR Jacket with Stand-Up Collar

Standard Unit Price:
SGD 41.80-
Days to Ship :
8 Day(s)

Dust resistance is enhanced with 100 denier fiber. Easy-to-move, stand-up collar, center-zippered, dust-free jacket. Made slightly longer, so that it can be put into trousers (elastic is not included)

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread
  • Air permeability
    30 cc/cm2/s
  • Features
    Dust resistance is enhanced with 100 denier fiber.
  • Features 2
    Easy-to-move, stand-up collar, center-zippered, dust-free jacket.
  • Features 3
    The total length is rather long, so that it can be put into a pair of trousers (no elastic is included)
  • Footnotes
    This is a jacket only. Pants, hood, gloves, and shoes are not included.
Part Number
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Total length(cm)

Refine by

  • 72.5
  • 74.5
  • 76.5
  • 78.5
  • Clear
Bust(cm)

Refine by

  • 105
  • 109
  • 113
  • 117
  • Clear
Waist(cm)

Refine by

  • 105
  • 109
  • 113
  • 117
  • Clear
Sleeve length(cm)

Refine by

  • 75
  • 77.5
  • 80.5
  • 83.5
  • Clear
Manufacturer Product Name

Refine by

  • CR Jacket/Stand-up Collar (male/female dual use) SC101-L
  • CR Jacket/Stand-up Collar (male/female dual use) SC101-M
  • CR Jacket/Stand-up Collar (male/female dual use) SC101-S
  • CR Jacket/Stand-up Collar male/female dual use SC101-XL
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
LL
78.5
117
117
83.5
CR Jacket/Stand-up Collar male/female dual use SC101-XL
8 Day(s)
SGD 41.90

Part Number : 1-7028-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 41.90

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Total length(cm)
    78.5
  • Bust(cm)
    117
  • Waist(cm)
    117
  • Sleeve length(cm)
    83.5
  • Manufacturer Product Name
    CR Jacket/Stand-up Collar male/female dual use SC101-XL
  • Manufacturer Model
    SC101-XL
  • JAN Code
    4571110713204
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread
  • Air permeability
    30 cc/cm2/s
  • Features
    Dust resistance is enhanced with 100 denier fiber.
  • Features 2
    Easy-to-move, stand-up collar, center-zippered, dust-free jacket.
  • Features 3
    The total length is rather long, so that it can be put into a pair of trousers (no elastic is included)
  • Footnotes
    This is a jacket only. Pants, hood, gloves, and shoes are not included.
L
76.5
113
113
80.5
CR Jacket/Stand-up Collar (male/female dual use) SC101-L
8 Day(s)
SGD 41.80

Part Number : 1-7028-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 41.80

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Total length(cm)
    76.5
  • Bust(cm)
    113
  • Waist(cm)
    113
  • Sleeve length(cm)
    80.5
  • Manufacturer Product Name
    CR Jacket/Stand-up Collar (male/female dual use) SC101-L
  • Manufacturer Model
    SC101-L
  • JAN Code
    4571110713211
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread
  • Air permeability
    30 cc/cm2/s
  • Features
    Dust resistance is enhanced with 100 denier fiber.
  • Features 2
    Easy-to-move, stand-up collar, center-zippered, dust-free jacket.
  • Features 3
    The total length is rather long, so that it can be put into a pair of trousers (no elastic is included)
  • Footnotes
    This is a jacket only. Pants, hood, gloves, and shoes are not included.
M
74.5
109
109
77.5
CR Jacket/Stand-up Collar (male/female dual use) SC101-M
8 Day(s)
SGD 42.10

Part Number : 1-7028-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 42.10

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Total length(cm)
    74.5
  • Bust(cm)
    109
  • Waist(cm)
    109
  • Sleeve length(cm)
    77.5
  • Manufacturer Product Name
    CR Jacket/Stand-up Collar (male/female dual use) SC101-M
  • Manufacturer Model
    SC101-M
  • JAN Code
    4571110713228
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread
  • Air permeability
    30 cc/cm2/s
  • Features
    Dust resistance is enhanced with 100 denier fiber.
  • Features 2
    Easy-to-move, stand-up collar, center-zippered, dust-free jacket.
  • Features 3
    The total length is rather long, so that it can be put into a pair of trousers (no elastic is included)
  • Footnotes
    This is a jacket only. Pants, hood, gloves, and shoes are not included.
S
72.5
105
105
75
CR Jacket/Stand-up Collar (male/female dual use) SC101-S
8 Day(s)
SGD 42.90

Part Number : 1-7028-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 42.90

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Total length(cm)
    72.5
  • Bust(cm)
    105
  • Waist(cm)
    105
  • Sleeve length(cm)
    75
  • Manufacturer Product Name
    CR Jacket/Stand-up Collar (male/female dual use) SC101-S
  • Manufacturer Model
    SC101-S
  • JAN Code
    4571110713235
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread
  • Air permeability
    30 cc/cm2/s
  • Features
    Dust resistance is enhanced with 100 denier fiber.
  • Features 2
    Easy-to-move, stand-up collar, center-zippered, dust-free jacket.
  • Features 3
    The total length is rather long, so that it can be put into a pair of trousers (no elastic is included)
  • Footnotes
    This is a jacket only. Pants, hood, gloves, and shoes are not included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)