(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Spatula

Spatula

Standard Unit Price:
SGD 16.61
Days to Ship :
11 Day(s)

[Specifications]
· Material: Nylon (Glass Fiber Infused)
· Spoon Capacity: 596/1.5 ml, 593/1.8 ml
· No. contained: 1 bag (5 pcs)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Spatula
  • Length(mm)
    180
  • Width(mm)
    17
  • Manufacturer Product Name
    Spatula 595
  • Manufacturer Model
    595
  • JAN Code
    8058967017205
  • Material
    Nylon (Glass fiber infused)
  • Capacity
    1 Pack (5 pcs)
Part Number
Capacity

Refine by

  • 1 Pack (5 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs)
11 Day(s)
SGD 16.61

Part Number : 2-3956-02
Days to Ship 11 Day(s)
Standard Unit Price SGD 16.61
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Spatula
  • Length(mm)
    180
  • Width(mm)
    17
  • Manufacturer Product Name
    Spatula 595
  • Manufacturer Model
    595
  • JAN Code
    8058967017205
  • Material
    Nylon (Glass fiber infused)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)