• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Multi-rack

Multi-rack

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Can accommodate various tubes such as centrifuge tubes or test tubes.

Basic Specifications

  • Product Type
    Test Tube Stand
  • Height(mm)
    65
  • Material
    Other
  • Size(mm)
    293X115X65
  • Amount Of Content
    1 Box (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (10 pcs)
  • Clear
Details Type

Refine by

  • For 15 ml
  • For 50 ml
  • Clear
Color

Refine by

  • Green
  • Pink
  • Clear
Manufacturer Product Name

Refine by

  • Multi-rack S600-30G
  • Multi-rack S600-30L
  • Multi-rack S600-16G
  • Multi-rack S600-16L
  • Clear
Manufacturer Model

Refine by

  • S600-30G
  • S600-30L
  • S600-16G
  • S600-16L
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 pcs)
For 15 ml
Green
Multi-rack S600-16G
S600-16G
3 Day(s) or more
-

Part Number : 1-4311-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    65
  • Material
    Other
  • Details Type
    For 15 ml
  • Size(mm)
    293X115X65
  • Color
    Green
  • Manufacturer Product Name
    Multi-rack S600-16G
  • Manufacturer Model
    S600-16G
  • Features 1
    Can accommodate various tubes such as centrifuge tubes or test tubes.
  • Specification details
    Autoclavable
  • Number of stands(piece)
    60
  • Compatible Tube
    15 ml Centrifuge Tube
  • Material Details
    Acetal Polymer
1 Box (10 pcs)
For 15 ml
Pink
Multi-rack S600-16L
S600-16L
3 Day(s) or more
-

Part Number : 1-4311-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    65
  • Material
    Other
  • Details Type
    For 15 ml
  • Size(mm)
    293X115X65
  • Color
    Pink
  • Manufacturer Product Name
    Multi-rack S600-16L
  • Manufacturer Model
    S600-16L
  • Features 1
    Can accommodate various tubes such as centrifuge tubes or test tubes.
  • Specification details
    Autoclavable
  • Number of stands(piece)
    60
  • Compatible Tube
    15 ml Centrifuge Tube
  • Material Details
    Acetal Polymer
1 Box (10 pcs)
For 50 ml
Green
Multi-rack S600-30G
S600-30G
3 Day(s) or more
-

Part Number : 1-4311-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    65
  • Material
    Other
  • Details Type
    For 50 ml
  • Size(mm)
    293X115X65
  • Color
    Green
  • Manufacturer Product Name
    Multi-rack S600-30G
  • Manufacturer Model
    S600-30G
  • Features 1
    Can accommodate various tubes such as centrifuge tubes or test tubes.
  • Specification details
    Autoclavable
  • Number of stands(piece)
    18
  • Compatible Tube
    50 ml centrifuge tube
  • Material Details
    Acetal Polymer
1 Box (10 pcs)
For 50 ml
Pink
Multi-rack S600-30L
S600-30L
3 Day(s) or more
-

Part Number : 1-4311-04
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Test Tube Stand
  • Height(mm)
    65
  • Material
    Other
  • Details Type
    For 50 ml
  • Size(mm)
    293X115X65
  • Color
    Pink
  • Manufacturer Product Name
    Multi-rack S600-30L
  • Manufacturer Model
    S600-30L
  • Features 1
    Can accommodate various tubes such as centrifuge tubes or test tubes.
  • Specification details
    Autoclavable
  • Number of stands(piece)
    18
  • Compatible Tube
    50 ml centrifuge tube
  • Material Details
    Acetal Polymer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support