• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Tip Female Pipette

Tip Female Pipette

[Specifications]
· Material: Borosilicate Glass-1
· JIS R 3505 Standard Product A Class (with Mark)
· Capacity accuracy and lot no. indicated on body
· Traceability / Inspection Certificate Available

Part Number

Configured Part Number is shown.

Part Number
1-8569-01
1-8569-02
1-8569-03
1-8569-04
1-8569-05
1-8569-06
1-8569-07
1-8569-08
1-8569-09
1-8569-10
1-8569-11
1-8569-12
Part NumberVolume DiscountDays to ShipCapacity
(ml)
One Gradation
(ml)
Overall Length
(mm)
Volume tolerance
(ml)
Color Product Name JAN Code Specification details Amount Of Content
3 Day(s) or more 0.10.001350±0.0025Green 2 piecesFine-Tipped Volumetric Pipette 0.1 ml (ASONE)4571110705759JIS R3505 Standard Product Class A (With Mark). Capacity Accuracy / Lot No. Written on Body. Traceability / Inspection Certificate Available1 pc.
3 Day(s) or more 0.20.002350±0.005White, 2 unitsFine-Tipped Volumetric Pipette 0.2 ml (ASONE)4571110705766JIS R3505 Standard Product Class A (With Mark). Capacity Accuracy / Lot No. Written on Body. Traceability / Inspection Certificate Available1 pc.
3 Day(s) or more 0.30.005350±0.005Red 2 UnitsFine-Tipped Volumetric Pipette 0.3 ml (ASONE)4571110705773JIS R3505 Standard Product Class A (With Mark). Capacity Accuracy / Lot No. Written on Body. Traceability / Inspection Certificate Available1 pc.
1 Day(s) or more 0.50.005350±0.005GreenFine-Tipped Volumetric Pipette 0.5 ml (ASONE)4571110705780JIS R3505 Standard Product Class A (With Mark). Capacity Accuracy / Lot No. Written on Body. Traceability / Inspection Certificate Available1 pc.
3 Day(s) or more 10.01360±0.01YellowFine-Tipped Volumetric Pipette 1 ml (ASONE)4571110705797JIS R3505 Standard Product Class A (With Mark). Capacity Accuracy / Lot No. Written on Body. Traceability / Inspection Certificate Available1 pc.
3 Day(s) or more 20.02360±0.015BlackFine-Tipped Volumetric Pipette 2 ml (ASONE)4571110705803JIS R3505 Standard Product Class A (With Mark). Capacity Accuracy / Lot No. Written on Body. Traceability / Inspection Certificate Available1 pc.
3 Day(s) or more 30.02360±0.02Blue - 2 UnitsFine-Tipped Volumetric Pipette 3 ml (ASONE)4571110705810JIS R3505 Standard Product Class A (With Mark). Capacity Accuracy / Lot No. Written on Body. Traceability / Inspection Certificate Available1 pc.
3 Day(s) or more 50.05375±0.03RedFine-Tipped Volumetric Pipette 5 ml (ASONE)4571110705827JIS R3505 Standard Product Class A (With Mark). Capacity Accuracy / Lot No. Written on Body. Traceability / Inspection Certificate Available1 pc.
3 Day(s) or more 100.1385±0.05OrangeFine-Tipped Volumetric Pipette 10 ml (ASONE)4571110705834JIS R3505 Standard Product Class A (With Mark). Capacity Accuracy / Lot No. Written on Body. Traceability / Inspection Certificate Available1 pc.
3 Day(s) or more 200.1435±0.1Yellow x 2Fine-Tipped Volumetric Pipette 20 ml (ASONE)4571110705841JIS R3505 Standard Product Class A (With Mark). Capacity Accuracy / Lot No. Written on Body. Traceability / Inspection Certificate Available1 pc.
3 Day(s) or more 250.1455±0.1WhiteFine-Tipped Volumetric Pipette 25 ml (ASONE)4571110705858JIS R3505 Standard Product Class A (With Mark). Capacity Accuracy / Lot No. Written on Body. Traceability / Inspection Certificate Available1 pc.
3 Day(s) or more 500.2455±0.2BlackFine-Tipped Volumetric Pipette 50 ml (ASONE)4571110705865JIS R3505 Standard Product Class A (With Mark). Capacity Accuracy / Lot No. Written on Body. Traceability / Inspection Certificate Available1 pc.

Loading...

  1. 1

Basic Information

Product Type Pipette Material Borosilicate Glass Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support