• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Automatic Burette

Automatic Burette

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

With Glass Screw Stop Valve

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Capacity(ml)

Refine by

  • 10
  • 25
  • 50
  • Clear
One Gradation(ml)

Refine by

  • 0.05
  • 0.1
  • Clear
Specifications

Refine by

  • With Glass Screw Stop Valve
  • With PTFE Valve
  • Clear
Product Name

Refine by

  • Shibata Automatic Burette Glass Screw Thread Valve White 10
  • Shibata Automatic Burette with PTFE Valve White 10
  • Shibata Automatic Burette with PTFE Valve White 25
  • Shibata Automatic Burette Glass Screw Thread Valve White 50
  • Shibata Automatic Burette with PTFE Valve White 50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
10
0.05
With Glass Screw Stop Valve
Shibata Automatic Burette Glass Screw Thread Valve White 10
15 Day(s) or more
-

Part Number : 6-265-01
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Burette
  • Capacity(ml)
    10
  • Material
    Borosilicate Glass
  • One Gradation(ml)
    0.05
  • Specifications
    With Glass Screw Stop Valve
  • Product Name
    Shibata Automatic Burette Glass Screw Thread Valve White 10
  • Material Details
    DUROBAX® (Borosilicate Glass-2)
  • Specification details
    Super Grade Type
  • Footnotes
    Automatic burette "super grade" is manufactured at or above Japanese standards JISR3505 (1994) Class A for "allowable capacity error."
  • Bottle Capacity(ml)
    1000
1 Set
10
0.05
With PTFE Valve
Shibata Automatic Burette with PTFE Valve White 10
3 Day(s) or more
-

Part Number : 6-265-05
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Burette
  • Capacity(ml)
    10
  • Material
    Borosilicate Glass
  • One Gradation(ml)
    0.05
  • Specifications
    With PTFE Valve
  • Product Name
    Shibata Automatic Burette with PTFE Valve White 10
  • Material Details
    DUROBAX® (Borosilicate Glass-2)
  • Specification details
    Super Grade Type
  • Footnotes
    Automatic burette "super grade" is manufactured at or above Japanese standards JISR3505 (1994) Class A for "allowable capacity error."
  • Bottle Capacity(ml)
    1000
1 Set
25
0.1
With PTFE Valve
Shibata Automatic Burette with PTFE Valve White 25
3 Day(s) or more
-

Part Number : 6-266-05
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Burette
  • Capacity(ml)
    25
  • Material
    Borosilicate Glass
  • One Gradation(ml)
    0.1
  • Specifications
    With PTFE Valve
  • Product Name
    Shibata Automatic Burette with PTFE Valve White 25
  • Material Details
    DUROBAX® (Borosilicate Glass-2)
  • Specification details
    Super Grade Type
  • Footnotes
    Automatic burette "super grade" is manufactured at or above Japanese standards JISR3505 (1994) Class A for "allowable capacity error."
  • Bottle Capacity(ml)
    2000
1 Set
50
0.1
With Glass Screw Stop Valve
Shibata Automatic Burette Glass Screw Thread Valve White 50
15 Day(s) or more
-

Part Number : 6-267-01
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Burette
  • Capacity(ml)
    50
  • Material
    Borosilicate Glass
  • One Gradation(ml)
    0.1
  • Specifications
    With Glass Screw Stop Valve
  • Product Name
    Shibata Automatic Burette Glass Screw Thread Valve White 50
  • Material Details
    DUROBAX® (Borosilicate Glass-2)
  • Specification details
    Super Grade Type
  • Footnotes
    Automatic burette "super grade" is manufactured at or above Japanese standards JISR3505 (1994) Class A for "allowable capacity error."
  • Bottle Capacity(ml)
    2000
1 Set
50
0.1
With PTFE Valve
Shibata Automatic Burette with PTFE Valve White 50
3 Day(s) or more
-

Part Number : 6-267-05
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Burette
  • Capacity(ml)
    50
  • Material
    Borosilicate Glass
  • One Gradation(ml)
    0.1
  • Specifications
    With PTFE Valve
  • Product Name
    Shibata Automatic Burette with PTFE Valve White 50
  • Material Details
    DUROBAX® (Borosilicate Glass-2)
  • Specification details
    Super Grade Type
  • Footnotes
    Automatic burette "super grade" is manufactured at or above Japanese standards JISR3505 (1994) Class A for "allowable capacity error."
  • Bottle Capacity(ml)
    2000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support