• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Liquid Scale, Capacity (ml) 100–1000

Liquid Scale, Capacity (ml) 100–1000

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Conical type.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 100
  • 250
  • 500
  • 1000
  • Clear
One Gradation(ml)

Refine by

  • 2
  • 5
  • 10
  • 20
  • Clear
Height(mm)

Refine by

  • 118
  • 164
  • 183
  • 263
  • Clear
Product Name

Refine by

  • Liquid meter NO.422 100 ml
  • Liquid meter NO.423 250 ml
  • Liquid meter NO.424 500 ml
  • Liquid meter NO.425 1000 ml
  • Clear
Part Number

Refine by

  • No.422
  • No.423
  • No.424
  • No.425
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100
2
118
Liquid meter NO.422 100 ml
No.422
3 Day(s) or more
-

Part Number : 1-9964-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Liquid meter
  • Capacity(ml)
    100
  • Material
    PP
  • One Gradation(ml)
    2
  • Height(mm)
    118
  • Product Name
    Liquid meter NO.422 100 ml
  • Part Number
    No.422
  • Material Details
    PP (Polypropylene)
  • Specification details
    Autoclavable
1 pc.
250
5
164
Liquid meter NO.423 250 ml
No.423
3 Day(s) or more
-

Part Number : 1-9964-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Liquid meter
  • Capacity(ml)
    250
  • Material
    PP
  • One Gradation(ml)
    5
  • Height(mm)
    164
  • Product Name
    Liquid meter NO.423 250 ml
  • Part Number
    No.423
  • Material Details
    PP (Polypropylene)
  • Specification details
    Autoclavable
1 pc.
500
10
183
Liquid meter NO.424 500 ml
No.424
3 Day(s) or more
-

Part Number : 1-9964-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Liquid meter
  • Capacity(ml)
    500
  • Material
    PP
  • One Gradation(ml)
    10
  • Height(mm)
    183
  • Product Name
    Liquid meter NO.424 500 ml
  • Part Number
    No.424
  • Material Details
    PP (Polypropylene)
  • Specification details
    Autoclavable
1 pc.
1000
20
263
Liquid meter NO.425 1000 ml
No.425
3 Day(s) or more
-

Part Number : 1-9964-04
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Liquid meter
  • Capacity(ml)
    1000
  • Material
    PP
  • One Gradation(ml)
    20
  • Height(mm)
    263
  • Product Name
    Liquid meter NO.425 1000 ml
  • Part Number
    No.425
  • Material Details
    PP (Polypropylene)
  • Specification details
    Autoclavable

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support