PFA Volumetric Flask

PFA Volumetric Flask

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Excellent chemical resistance to acids, alkalis, and organic solvents. The product can be used over a wide -200 to +260°C temperature range.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 10
  • 25
  • 50
  • 100
  • 250
  • 500
  • Clear
Height(mm)

Refine by

  • 90
  • 115
  • 150
  • 180
  • 235
  • 270
  • Clear
Accuracy(±ml)

Refine by

  • 0.04
  • 0.06
  • 0.1
  • 0.15
  • 0.25
  • Clear
Product Name

Refine by

  • Volumetric Flask PFA107097
  • PFA Volumetric Flask 10719725
  • PFA Volumetric Flask 10729750
  • PFA Volumetric Flask 107397100
  • PFA Volumetric Flask 107497250
  • PFA Volumetric Flask 107597500
  • Clear
Part Number

Refine by

  • 107097
  • 107197
  • 107297
  • 107397
  • 107497
  • 107597
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
25
115
0.04
PFA Volumetric Flask 10719725
107197
4 Day(s) or more
-

Part Number : 5-3000-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    25
  • Material
    Fluorine Resin (PFA)
  • Height(mm)
    115
  • Accuracy(±ml)
    0.04
  • Product Name
    PFA Volumetric Flask 10719725
  • Part Number
    107197
  • Features
    Excellent in chemical resistance to acid, alkali, or organic solvent. Can be used in a wide range of temperature from -200 to +260°C.
  • Material Details
    PFA (Fluororesin)
  • Screw Cap Standard
    GL18
1 pc.
50
150
0.06
PFA Volumetric Flask 10729750
107297
4 Day(s) or more
-

Part Number : 5-3000-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    50
  • Material
    Fluorine Resin (PFA)
  • Height(mm)
    150
  • Accuracy(±ml)
    0.06
  • Product Name
    PFA Volumetric Flask 10729750
  • Part Number
    107297
  • Features
    Excellent in chemical resistance to acid, alkali, or organic solvent. Can be used in a wide range of temperature from -200 to +260°C.
  • Material Details
    PFA (Fluororesin)
  • Screw Cap Standard
    GL18
1 pc.
100
180
0.1
PFA Volumetric Flask 107397100
107397
4 Day(s) or more
-

Part Number : 5-3000-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    100
  • Material
    Fluorine Resin (PFA)
  • Height(mm)
    180
  • Accuracy(±ml)
    0.1
  • Product Name
    PFA Volumetric Flask 107397100
  • Part Number
    107397
  • Features
    Excellent in chemical resistance to acid, alkali, or organic solvent. Can be used in a wide range of temperature from -200 to +260°C.
  • Material Details
    PFA (Fluororesin)
  • Screw Cap Standard
    GL18
1 pc.
250
235
0.15
PFA Volumetric Flask 107497250
107497
4 Day(s) or more
-

Part Number : 5-3000-04
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    250
  • Material
    Fluorine Resin (PFA)
  • Height(mm)
    235
  • Accuracy(±ml)
    0.15
  • Product Name
    PFA Volumetric Flask 107497250
  • Part Number
    107497
  • Features
    Excellent in chemical resistance to acid, alkali, or organic solvent. Can be used in a wide range of temperature from -200 to +260°C.
  • Material Details
    PFA (Fluororesin)
  • Screw Cap Standard
    GL25
1 pc.
500
270
0.25
PFA Volumetric Flask 107597500
107597
4 Day(s) or more
-

Part Number : 5-3000-05
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    500
  • Material
    Fluorine Resin (PFA)
  • Height(mm)
    270
  • Accuracy(±ml)
    0.25
  • Product Name
    PFA Volumetric Flask 107597500
  • Part Number
    107597
  • Features
    Excellent in chemical resistance to acid, alkali, or organic solvent. Can be used in a wide range of temperature from -200 to +260°C.
  • Material Details
    PFA (Fluororesin)
  • Screw Cap Standard
    GL25
1 pc.
10
90
0.04
Volumetric Flask PFA107097
107097
4 Day(s) or more
-

Part Number : 5-3000-06
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    10
  • Material
    Fluorine Resin (PFA)
  • Height(mm)
    90
  • Accuracy(±ml)
    0.04
  • Product Name
    Volumetric Flask PFA107097
  • Part Number
    107097
  • Features
    Excellent in chemical resistance to acid, alkali, or organic solvent. Can be used in a wide range of temperature from -200 to +260°C.
  • Material Details
    PFA (Fluororesin)
  • Screw Cap Standard
    GL18

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support