(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

TS Joint Expansion Adapter

TS Joint Expansion Adapter

Standard Unit Price:
SGD 47.85
Days to Ship :
8 Day(s)

5 types are available, from 88 to 112 mm in overall length.
[Materials]·Materials: Borosilicate glass-1

Basic Specifications

  • Product Type
    Connecting pipe, adapter
  • Material
    Borosilicate Glass
  • Upper female fitting
    19/38
  • Bottom Male Friction
    15/25
  • Product Name
    Common Size Expansion Adapter 0244-01-10
  • Part Number
    0244-01-10
  • Material Details
    Borosilicate Glass -1
  • Overall Length(mm)
    88
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 47.85

Part Number : 1-4337-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 47.85
Quantity 1 pc.

Specificationtitle

  • Product Type
    Connecting pipe, adapter
  • Material
    Borosilicate Glass
  • Upper female fitting
    19/38
  • Bottom Male Friction
    15/25
  • Product Name
    Common Size Expansion Adapter 0244-01-10
  • Part Number
    0244-01-10
  • Material Details
    Borosilicate Glass -1
  • Overall Length(mm)
    88

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support