(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Solex Extractor Type II

Solex Extractor Type II

Standard Unit Price:
SGD 159.40
Days to Ship :
8 Day(s)

[AS ONE Corporation]Soxhlet extractor Type II made of borosilicate glass-1.
Capacity 150 ml.

Basic Specifications

  • Product Type
    Extractor and refrigerator
  • Material
    Borosilicate Glass
  • Fitting
    Top/34/45(d), bottom/24/40(d)
  • Parts
    Extraction port
  • Product Name
    Soxhlet Extractor II0052-01-10
  • Part Number
    0052-01-10
  • Material Details
    Borosilicate Glass -1
  • Flask Capacity(ml)
    150
  • Set Content
    Extraction port/Refrigerator with spheres/3 flasks
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 159.40

Part Number : 1-4360-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 159.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Extractor and refrigerator
  • Material
    Borosilicate Glass
  • Fitting
    Top/34/45(d), bottom/24/40(d)
  • Parts
    Extraction port
  • Product Name
    Soxhlet Extractor II0052-01-10
  • Part Number
    0052-01-10
  • Material Details
    Borosilicate Glass -1
  • Flask Capacity(ml)
    150
  • Set Content
    Extraction port/Refrigerator with spheres/3 flasks

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support