Steel Ball

Steel Ball

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

This non-magnetic type product is not hardened by heat treatment and possesses excellent corrosion resistance. Has high endurance and excellent mechanical properties at high/low temperatures.

Basic Specifications

  • Product Type
    Pot Mill
  • Other
    Option
  • Weight/contents(g)
    1000
  • Amount Of Content
    1 Box (1 kg)
Part Number
Amount Of Content

Refine by

  • 1 Box (1 kg)
  • Clear
Size(mm)

Refine by

  • φ3.0
  • φ5.0
  • φ10.0
  • Clear
Manufacturer Product Name

Refine by

  • Steel Ball 3.0 mm 1 kg
  • Steel Ball 5.0 mm 1 kg
  • Steel Ball 10.0 mm 1 kg
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (1 kg)
φ3.0
Steel Ball 3.0 mm 1 kg
3 Day(s) or more
-

Part Number : 1-9762-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (1 kg)

Specificationtitle

  • Product Type
    Pot Mill
  • Size(mm)
    φ3.0
  • Other
    Option
  • Weight/contents(g)
    1000
  • Manufacturer Product Name
    Steel Ball 3.0 mm 1 kg
  • Features 1
    This non-magnetic type product is not hardened by heat treatment and possesses excellent corrosion resistance.
  • Features 2
    Has high endurance and excellent mechanical properties at high/low temperatures.
  • Footnotes
    Price per 1 box (1 kg).
  • Specification details
    Hardness: HRC25-39
  • Material
    Stainless Steel (SUS304)
1 Box (1 kg)
φ5.0
Steel Ball 5.0 mm 1 kg
3 Day(s) or more
-

Part Number : 1-9762-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (1 kg)

Specificationtitle

  • Product Type
    Pot Mill
  • Size(mm)
    φ5.0
  • Other
    Option
  • Weight/contents(g)
    1000
  • Manufacturer Product Name
    Steel Ball 5.0 mm 1 kg
  • Features 1
    This non-magnetic type product is not hardened by heat treatment and possesses excellent corrosion resistance.
  • Features 2
    Has high endurance and excellent mechanical properties at high/low temperatures.
  • Footnotes
    Price per 1 box (1 kg).
  • Specification details
    Hardness: HRC25-39
  • Material
    Stainless Steel (SUS304)
1 Box (1 kg)
φ10.0
Steel Ball 10.0 mm 1 kg
3 Day(s) or more
-

Part Number : 1-9762-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Box (1 kg)

Specificationtitle

  • Product Type
    Pot Mill
  • Size(mm)
    φ10.0
  • Other
    Option
  • Weight/contents(g)
    1000
  • Manufacturer Product Name
    Steel Ball 10.0 mm 1 kg
  • Features 1
    This non-magnetic type product is not hardened by heat treatment and possesses excellent corrosion resistance.
  • Features 2
    Has high endurance and excellent mechanical properties at high/low temperatures.
  • Footnotes
    Price per 1 box (1 kg).
  • Specification details
    Hardness: HRC25-39
  • Material
    Stainless Steel (SUS304)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)