(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Assembly Shelf

Assembly Shelf

Standard Unit Price:
SGD 931.40-
Days to Ship :
10 Day(s)

Easily assembled by inserting the post into shelf boards. Compact and tidy when stored.

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Plastic
  • Depth(mm)
    450
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Detailed Material
    PP (Polypropylene)
  • Features
    Easily assembled by inserting the post into shelf boards. Compact and tidy when stored.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • Clear
Height(mm)

Refine by

  • 1796
  • 1820
  • Clear
Type

Refine by

  • Beige
  • Blue
  • L Blue
  • L Gray
  • Clear
Weight(g)

Refine by

  • 19100
  • 26200
  • Clear
Manufacturer Product Name

Refine by

  • Assembly shelf L (Blue)
  • Assembly shelf L (Gray)
  • Assembly shelf, Beige
  • Assembly shelf, Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
1820
Blue
19100
Assembly shelf, Blue
10 Day(s)
SGD 931.40

Part Number : 3-4012-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 931.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Plastic
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1820
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Type
    Blue
  • Weight(g)
    19100
  • Manufacturer Product Name
    Assembly shelf, Blue
  • Manufacturer Model Number
    Blue
  • JAN Code
    4983049918955
  • Detailed Material
    PP (Polypropylene)
  • Features
    Easily assembled by inserting the post into shelf boards. Compact and tidy when stored.
  • Size when stored(mm)
    900X450X404
  • Shelf Interval(mm)
    370
1 unit
900
1820
Beige
19100
Assembly shelf, Beige
10 Day(s)
SGD 931.40

Part Number : 3-4012-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 931.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Plastic
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1820
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Type
    Beige
  • Weight(g)
    19100
  • Manufacturer Product Name
    Assembly shelf, Beige
  • Manufacturer Model Number
    Beige
  • JAN Code
    4983049918924
  • Detailed Material
    PP (Polypropylene)
  • Features
    Easily assembled by inserting the post into shelf boards. Compact and tidy when stored.
  • Size when stored(mm)
    900X450X404
  • Shelf Interval(mm)
    370
1 unit
1200
1796
L Blue
26200
Assembly shelf L (Blue)
10 Day(s)
SGD 1,269.30

Part Number : 3-4012-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,269.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Plastic
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1796
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Type
    L Blue
  • Weight(g)
    26200
  • Manufacturer Product Name
    Assembly shelf L (Blue)
  • Manufacturer Model Number
    L Blue
  • JAN Code
    4983049918252
  • Detailed Material
    PP (Polypropylene)
  • Features
    Easily assembled by inserting the post into shelf boards. Compact and tidy when stored.
  • Size when stored(mm)
    1200X450X332
  • Shelf Interval(mm)
    490
1 unit
1200
1796
L Gray
26200
Assembly shelf L (Gray)
10 Day(s)
SGD 1,269.30

Part Number : 3-4012-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,269.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Plastic
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1796
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Type
    L Gray
  • Weight(g)
    26200
  • Manufacturer Product Name
    Assembly shelf L (Gray)
  • Manufacturer Model Number
    L Gray
  • JAN Code
    4983049918283
  • Detailed Material
    PP (Polypropylene)
  • Features
    Easily assembled by inserting the post into shelf boards. Compact and tidy when stored.
  • Size when stored(mm)
    1200X450X332
  • Shelf Interval(mm)
    490

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)