(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Backledge

Backledge

Standard Unit Price:
SGD 39.20-
Days to Ship :
8 Day(s) or more

Insert on the side or the back of the shelf to prevent objects from falling.

Basic Specifications

Details

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 50
  • 100
  • Clear
Width(mm)

Refine by

  • 550
  • 700
  • 850
  • 1010
  • 1160
  • 1460
  • 1760
  • Clear
Manufacturer Product Name

Refine by

  • Backledge Shelf BLF610
  • Backledge Shelf BLT610
  • Backledge Shelf BLF760
  • Backledge Shelf BLT760
  • Backledge Shelf BLF910
  • Backledge Shelf BLT910
  • Backledge Shelf BLF1070
  • Backledge Shelf BLT1070
  • Backledge Shelf BLF1220
  • Backledge Shelf BLT1220
  • Backledge Shelf BLF1520
  • Backledge Shelf BLT1520
  • Backledge Shelf BLF1820
  • Backledge Shelf BLT1820
  • Clear
Manufacturer Model Number

Refine by

  • BLF610
  • BLT610
  • BLF760
  • BLT760
  • BLF910
  • BLT910
  • BLF1070
  • BLT1070
  • BLF1220
  • BLT1220
  • BLF1520
  • BLT1520
  • BLF1820
  • BLT1820
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100
1760
Backledge Shelf BLT1820
BLT1820
21 Day(s)
SGD 71.60

Part Number : 3-357-01
Days to Ship 21 Day(s)
Standard Unit Price SGD 71.60
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    100
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    1760
  • Manufacturer Product Name
    Backledge Shelf BLT1820
  • Manufacturer Model Number
    BLT1820
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.
1 pc.
100
1460
Backledge Shelf BLT1520
BLT1520
8 Day(s)
SGD 66.80

Part Number : 3-357-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 66.80
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    100
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    1460
  • Manufacturer Product Name
    Backledge Shelf BLT1520
  • Manufacturer Model Number
    BLT1520
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.
1 pc.
100
1160
Backledge Shelf BLT1220
BLT1220
8 Day(s)
SGD 63.70

Part Number : 3-357-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 63.70
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    100
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    1160
  • Manufacturer Product Name
    Backledge Shelf BLT1220
  • Manufacturer Model Number
    BLT1220
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.
1 pc.
100
1010
Backledge Shelf BLT1070
BLT1070
21 Day(s)
SGD 53.10

Part Number : 3-357-04
Days to Ship 21 Day(s)
Standard Unit Price SGD 53.10
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    100
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    1010
  • Manufacturer Product Name
    Backledge Shelf BLT1070
  • Manufacturer Model Number
    BLT1070
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.
1 pc.
100
850
Backledge Shelf BLT910
BLT910
11 Day(s)
SGD 51.50

Part Number : 3-357-05
Days to Ship 11 Day(s)
Standard Unit Price SGD 51.50
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    100
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    850
  • Manufacturer Product Name
    Backledge Shelf BLT910
  • Manufacturer Model Number
    BLT910
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.
1 pc.
100
700
Backledge Shelf BLT760
BLT760
21 Day(s)
SGD 50.00

Part Number : 3-357-06
Days to Ship 21 Day(s)
Standard Unit Price SGD 50.00
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    100
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    700
  • Manufacturer Product Name
    Backledge Shelf BLT760
  • Manufacturer Model Number
    BLT760
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.
1 pc.
100
550
Backledge Shelf BLT610
BLT610
21 Day(s)
SGD 46.90

Part Number : 3-357-07
Days to Ship 21 Day(s)
Standard Unit Price SGD 46.90
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    100
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    550
  • Manufacturer Product Name
    Backledge Shelf BLT610
  • Manufacturer Model Number
    BLT610
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.
1 pc.
50
1760
Backledge Shelf BLF1820
BLF1820
21 Day(s)
SGD 57.80

Part Number : 3-358-01
Days to Ship 21 Day(s)
Standard Unit Price SGD 57.80
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    50
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    1760
  • Manufacturer Product Name
    Backledge Shelf BLF1820
  • Manufacturer Model Number
    BLF1820
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.
1 pc.
50
1460
Backledge Shelf BLF1520
BLF1520
21 Day(s)
SGD 54.60

Part Number : 3-358-02
Days to Ship 21 Day(s)
Standard Unit Price SGD 54.60
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    50
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    1460
  • Manufacturer Product Name
    Backledge Shelf BLF1520
  • Manufacturer Model Number
    BLF1520
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.
1 pc.
50
1160
Backledge Shelf BLF1220
BLF1220
26 Day(s)
SGD 51.50

Part Number : 3-358-03
Days to Ship 26 Day(s)
Standard Unit Price SGD 51.50
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    50
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    1160
  • Manufacturer Product Name
    Backledge Shelf BLF1220
  • Manufacturer Model Number
    BLF1220
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.
1 pc.
50
1010
Backledge Shelf BLF1070
BLF1070
21 Day(s)
SGD 46.90

Part Number : 3-358-04
Days to Ship 21 Day(s)
Standard Unit Price SGD 46.90
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    50
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    1010
  • Manufacturer Product Name
    Backledge Shelf BLF1070
  • Manufacturer Model Number
    BLF1070
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.
1 pc.
50
850
Backledge Shelf BLF910
BLF910
21 Day(s)
SGD 45.30

Part Number : 3-358-05
Days to Ship 21 Day(s)
Standard Unit Price SGD 45.30
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    50
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    850
  • Manufacturer Product Name
    Backledge Shelf BLF910
  • Manufacturer Model Number
    BLF910
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.
1 pc.
50
700
Backledge Shelf BLF760
BLF760
21 Day(s)
SGD 43.80

Part Number : 3-358-06
Days to Ship 21 Day(s)
Standard Unit Price SGD 43.80
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    50
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    700
  • Manufacturer Product Name
    Backledge Shelf BLF760
  • Manufacturer Model Number
    BLF760
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.
1 pc.
50
550
Backledge Shelf BLF610
BLF610
26 Day(s)
SGD 39.20

Part Number : 3-358-07
Days to Ship 26 Day(s)
Standard Unit Price SGD 39.20
Quantity 1 pc.

Specificationtitle

  • Material
    Other
  • Height(mm)
    50
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Other
    Option
  • Width(mm)
    550
  • Manufacturer Product Name
    Backledge Shelf BLF610
  • Manufacturer Model Number
    BLF610
  • Detailed Material
    Stainless Steel
  • Features
    Insert it on the side or the back of the shelf to prevent the falling of goods.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Backledge Features

Product image

Product image

Insert on the side or back of the shelf to prevent goods from falling

Insert on the side or back of the shelf to prevent goods from falling

BLT1820

  • Width: 1,760 mm
  • Height: 100 mm

BLT1520

  • Width: 1,460 mm
  • Height: 100 mm

BLT1220

  • Width: 1,160 mm
  • Height: 100 mm

BLT1070

  • Width: 1,010 mm
  • Height: 100 mm

BLT910

  • Width: 850 mm
  • Height: 100 mm

BLT760

  • Width: 700 mm
  • Height: 100 mm

BLT610

  • Width: 550 mm
  • Height: 100 mm

BLF1820

  • Width: 1,760 mm
  • Height: 50 mm

BLF1520

  • Width: 1,460 mm
  • Height: 50 mm

BLF1220

  • Width: 1,160 mm
  • Height: 50 mm

BLF1070

  • Width: 1,010 mm
  • Height: 50 mm

BLF910

  • Width: 850 mm
  • Height: 50 mm

BLF760

  • Width: 700 mm
  • Height: 50 mm

BLF610

  • Width: 550 mm
  • Height: 50 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)