(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Shelf Board For Solid Erector

Shelf Board For Solid Erector

Standard Unit Price:
SGD 289.20-
Days to Ship :
21 Day(s)

The circumference of the shelf board is a folded double layer structure resistant to warping and distortion.

Basic Specifications

  • Material
    Stainless Steel
  • Depth(mm)
    461
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Accessory
    For one tapered level (8 pcs)
  • Features
    The circumference of the shelf board is a bending double layer structure strong against warpage and distortion.
  • Shelf Load Capacity((kg)/stage)
    180 (distributed load)
  • Internal Capacity
    1 Set (Main Unit, Taper x 1 Level: 8 pcs)

Details

Part Number
Internal Capacity

Refine by

  • 1 Set (Main Unit, Taper x 1 Level: 8 pcs)
  • Clear
Width(mm)

Refine by

  • 759
  • 911
  • Clear
Manufacturer Product Name

Refine by

  • Shelf for Solid Erector MSS760
  • Shelf for Solid Erector MSS910
  • Clear
Manufacturer Model Number

Refine by

  • MSS760
  • MSS910
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit, Taper x 1 Level: 8 pcs)
759
Shelf for Solid Erector MSS760
MSS760
21 Day(s)
SGD 289.20

Part Number : 3-342-01
Days to Ship 21 Day(s)
Standard Unit Price SGD 289.20
Quantity 1 Set (Main Unit, Taper x 1 Level: 8 pcs)

Specificationtitle

  • Material
    Stainless Steel
  • Depth(mm)
    461
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    759
  • Manufacturer Product Name
    Shelf for Solid Erector MSS760
  • Manufacturer Model Number
    MSS760
  • Accessory
    For one tapered level (8 pcs)
  • Features
    The circumference of the shelf board is a bending double layer structure strong against warpage and distortion.
  • Shelf Load Capacity((kg)/stage)
    180 (distributed load)
1 Set (Main Unit, Taper x 1 Level: 8 pcs)
911
Shelf for Solid Erector MSS910
MSS910
21 Day(s)
SGD 319.00

Part Number : 3-342-02
Days to Ship 21 Day(s)
Standard Unit Price SGD 319.00
Quantity 1 Set (Main Unit, Taper x 1 Level: 8 pcs)

Specificationtitle

  • Material
    Stainless Steel
  • Depth(mm)
    461
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    911
  • Manufacturer Product Name
    Shelf for Solid Erector MSS910
  • Manufacturer Model Number
    MSS910
  • Accessory
    For one tapered level (8 pcs)
  • Features
    The circumference of the shelf board is a bending double layer structure strong against warpage and distortion.
  • Shelf Load Capacity((kg)/stage)
    180 (distributed load)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Shelf For Solid Erector Features

Solid Erector Shelf, shelf board only

Solid Erector Shelf, shelf board only

  • Circumference is a bending double layer structure strong against warpage and distortion
  • Material: stainless steel (SUS430)
  • Thickness: 1.2 mm
  • Load resistance: 180 kg/level (distributed load)
  • Shelf board height adjustment: 25.4 mm pitch
  • Accessories: taper for 1 level (8 pcs.)
Strength test data

Strength test data

MSS760

Width × depth: 759 × 461 mm

MSS1220

Width × depth: 1,213 × 461 mm

MSS1820

Width × depth: 1,822 × 461 mm

LSS910

Width × depth: 911 × 614 mm

LSS1520

Width × depth: 1,519 × 614 mm

MSS910

Width × depth: 911 × 461 mm

MSS1520

Width × depth: 1,519 × 461 mm

LSS760

Width × depth: 759 × 614 mm

LSS1220

Width × depth: 1,213 × 614 mm

LSS1820

Width × depth: 1,822 × 614 mm

Developer's Perspective

 

Products born in response to the need for freedom in recombining with a taper system, and the desire to store both small and unstable objects.
In addition to SUS430 stainless steel, numerous other variations have also been developed to meet a wide range of needs, including SUS304 stainless steel and more.


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)