(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Column P Type for Erector SUS304

Column P Type for Erector SUS304

Standard Unit Price:
SGD 65.40-
Days to Ship :
8 Day(s) or more

Ledges (fall stoppers) with a height of 25 mm on all sides of the shelf.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Outer Diameter(mm)
    φ 25.4
  • Detailed Material
    Stainless Steel (SUS304)
  • Features
    Ledges (falling stoppers) with a height of 25 mm on all sides of the shelf.
  • Applicable Shelf
    Super Erector Shelf / Solid Erector Shelf / Stainless Steel Erector Shelf
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Height(mm)

Refine by

  • 1587
  • 1892
  • 2197
  • Clear
Manufacturer Product Name

Refine by

  • Column for Super Erector P1590
  • Column for Super Erector P1900
  • Column for Super Erector P2200
  • Clear
Manufacturer Model Number

Refine by

  • P1590
  • P1900
  • P2200
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1587
Column for Super Erector P1590
P1590
21 Day(s)
SGD 65.40

Part Number : 3-325-03
Days to Ship 21 Day(s)
Standard Unit Price SGD 65.40
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Height(mm)
    1587
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Outer Diameter(mm)
    φ 25.4
  • Manufacturer Product Name
    Column for Super Erector P1590
  • Manufacturer Model Number
    P1590
  • Detailed Material
    Stainless Steel (SUS304)
  • Features
    Ledges (falling stoppers) with a height of 25 mm on all sides of the shelf.
  • Applicable Shelf
    Super Erector Shelf / Solid Erector Shelf / Stainless Steel Erector Shelf
1 pc.
1892
Column for Super Erector P1900
P1900
8 Day(s)
SGD 79.90

Part Number : 3-325-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 79.90
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Height(mm)
    1892
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Outer Diameter(mm)
    φ 25.4
  • Manufacturer Product Name
    Column for Super Erector P1900
  • Manufacturer Model Number
    P1900
  • Detailed Material
    Stainless Steel (SUS304)
  • Features
    Ledges (falling stoppers) with a height of 25 mm on all sides of the shelf.
  • Applicable Shelf
    Super Erector Shelf / Solid Erector Shelf / Stainless Steel Erector Shelf
1 pc.
2197
Column for Super Erector P2200
P2200
21 Day(s)
SGD 105.90

Part Number : 3-325-05
Days to Ship 21 Day(s)
Standard Unit Price SGD 105.90
Quantity 1 pc.

Specificationtitle

  • Material
    Stainless Steel
  • Height(mm)
    2197
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Outer Diameter(mm)
    φ 25.4
  • Manufacturer Product Name
    Column for Super Erector P2200
  • Manufacturer Model Number
    P2200
  • Detailed Material
    Stainless Steel (SUS304)
  • Features
    Ledges (falling stoppers) with a height of 25 mm on all sides of the shelf.
  • Applicable Shelf
    Super Erector Shelf / Solid Erector Shelf / Stainless Steel Erector Shelf

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)