• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Super Erector Shelf Standard Set

Super Erector Shelf Standard Set

The shelf spacing can be adjusted, and size can be selected according to space and capacity. Features superior openness, light collection, ventilation, strength, and durability, and is hygienic with no dust accumulating. There are abundant accessories for efficient use of the shelf space.

Super Erector Specifications

External appearance

External appearance

  • Shelf interval can be adjusted, allowing a size appropriate to the space and capacity to be selected.
  • In addition to superior openness, lighting, ventilation, robustness and durability, it is also hygienic, with no dust accumulation.
  • An abundance of accessories are available to efficiently utilize the shelf space.
  • Material: shelf board / chrome plated antimicrobial clear coating finish (rust-proof finish), post / stainless steel (SUS304), casters / elastomer and bright chromate plated bracket, dolly main body / aluminum
  • Shelf board load resistance: 250 kg/level (distributed load)
  • Shelf board height adjustment: 25.4 mm pitch

Developer's Perspective

 

From when we were established in 1966, we imported and sold products purchased from the InterMetro Company in the USA.
After acquiring a license in 1971, we began manufacturing and selling in Japan.
Now this is widely considered to be the backbone of our company.
We've continually added improvements, and the current model features shelf boards with an antibacterial clear coating and posts made using SUS304 (18-8).
Detailed levels of ingenuity and repeated quality improvements allow us to boast overwhelming durability compared to similar products.

Part Number
3-319-01
3-319-02
3-320-02
3-321-01
3-321-02
3-322-01
3-322-02
3-323-01
3-323-02
3-324-01
3-324-02
Part NumberVolume DiscountDays to ShipDepth
(mm)
Height
(mm)
Width
(mm)
Type Manufacturer Product Name Manufacturer Model Number JAN Code Shelf Material Post material Caster Material Dolly Main Body Material Features Footnotes Shelf Panel Height Adjustment
(mm)
Amount Of Content
20 Day(s) or more 4601892605Dolly not includedSuper Erector Shelf MS610SMS610S4933315731580Chrome Plated Antimicrobial Clear Coating Finish (Anti-Rust Finish)Stainless Steel (SUS304)Elastomer, Unichrome Plating Metal FittingAluminumThe shelf spacing can be adjusted, and size can be selected according to space and capacity. Hygienic without dust accumulation, and excellent in openness, lighting property, breathability, strength and durability. There are abundant accessories to efficiently use the shelf space.Dimensions are inclusive of the dolly (for dimensions excluding the dolly, see JUS-TIS). A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set
27 Day(s) or more 5002028638Dolly includedSuper Erector MS610S DollyMS610S-Chrome Plated Antimicrobial Clear Coating Finish (Anti-Rust Finish)Stainless Steel (SUS304)Elastomer, Unichrome Plating Metal FittingAluminumThe shelf spacing can be adjusted, and size can be selected according to space and capacity. Hygienic without dust accumulation, and excellent in openness, lighting property, breathability, strength and durability. There are abundant accessories to efficiently use the shelf space.Dimensions are inclusive of the dolly (for dimensions excluding the dolly, see JUS-TIS). A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set
27 Day(s) or more 5002028943Dolly includedSuper Erector MS910S DollyMS910S-Chrome Plated Antimicrobial Clear Coating Finish (Anti-Rust Finish)Stainless Steel (SUS304)Elastomer, Unichrome Plating Metal FittingAluminumThe shelf spacing can be adjusted, and size can be selected according to space and capacity. Hygienic without dust accumulation, and excellent in openness, lighting property, breathability, strength and durability. There are abundant accessories to efficiently use the shelf space.Dimensions are inclusive of the dolly (for dimensions excluding the dolly, see JUS-TIS). A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set
13 Day(s) or more 46018921518Dolly not includedSuper Erector Shelf MS1520SMS1520S4933315731146Chrome Plated Antimicrobial Clear Coating Finish (Anti-Rust Finish)Stainless Steel (SUS304)Elastomer, Unichrome Plating Metal FittingAluminumThe shelf spacing can be adjusted, and size can be selected according to space and capacity. Hygienic without dust accumulation, and excellent in openness, lighting property, breathability, strength and durability. There are abundant accessories to efficiently use the shelf space.Dimensions are inclusive of the dolly (for dimensions excluding the dolly, see JUS-TIS). A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set
23 Day(s) or more 51020751558Dolly includedSuper Erector MS1520S DollyMS1520S-Chrome Plated Antimicrobial Clear Coating Finish (Anti-Rust Finish)Stainless Steel (SUS304)Elastomer, Unichrome Plating Metal FittingAluminumThe shelf spacing can be adjusted, and size can be selected according to space and capacity. Hygienic without dust accumulation, and excellent in openness, lighting property, breathability, strength and durability. There are abundant accessories to efficiently use the shelf space.Dimensions are inclusive of the dolly (for dimensions excluding the dolly, see JUS-TIS). A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set
20 Day(s) or more 6131892605Dolly not includedSuper Erector Shelf LS610SLS610S4933315735434Chrome Plated Antimicrobial Clear Coating Finish (Anti-Rust Finish)Stainless Steel (SUS304)Elastomer, Unichrome Plating Metal FittingAluminumThe shelf spacing can be adjusted, and size can be selected according to space and capacity. Hygienic without dust accumulation, and excellent in openness, lighting property, breathability, strength and durability. There are abundant accessories to efficiently use the shelf space.Dimensions are inclusive of the dolly (for dimensions excluding the dolly, see JUS-TIS). A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set
27 Day(s) or more 6532028638Dolly includedSuper Erector LS610S DollyLS610S-Chrome Plated Antimicrobial Clear Coating Finish (Anti-Rust Finish)Stainless Steel (SUS304)Elastomer, Unichrome Plating Metal FittingAluminumThe shelf spacing can be adjusted, and size can be selected according to space and capacity. Hygienic without dust accumulation, and excellent in openness, lighting property, breathability, strength and durability. There are abundant accessories to efficiently use the shelf space.Dimensions are inclusive of the dolly (for dimensions excluding the dolly, see JUS-TIS). A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set
14 Day(s) or more 6131892910Dolly not includedSuper Erector Shelf LS910SLS910S4933315737063Chrome Plated Antimicrobial Clear Coating Finish (Anti-Rust Finish)Stainless Steel (SUS304)Elastomer, Unichrome Plating Metal FittingAluminumThe shelf spacing can be adjusted, and size can be selected according to space and capacity. Hygienic without dust accumulation, and excellent in openness, lighting property, breathability, strength and durability. There are abundant accessories to efficiently use the shelf space.Dimensions are inclusive of the dolly (for dimensions excluding the dolly, see JUS-TIS). A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set
23 Day(s) or more 6532028943Dolly includedSuper Erector LS910S DollyLS910S-Chrome Plated Antimicrobial Clear Coating Finish (Anti-Rust Finish)Stainless Steel (SUS304)Elastomer, Unichrome Plating Metal FittingAluminumThe shelf spacing can be adjusted, and size can be selected according to space and capacity. Hygienic without dust accumulation, and excellent in openness, lighting property, breathability, strength and durability. There are abundant accessories to efficiently use the shelf space.Dimensions are inclusive of the dolly (for dimensions excluding the dolly, see JUS-TIS). A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set
20 Day(s) or more 61318921518Dolly not includedSuper Erector Shelf LS1520SLS1520S4933315735045Chrome Plated Antimicrobial Clear Coating Finish (Anti-Rust Finish)Stainless Steel (SUS304)Elastomer, Unichrome Plating Metal FittingAluminumThe shelf spacing can be adjusted, and size can be selected according to space and capacity. Hygienic without dust accumulation, and excellent in openness, lighting property, breathability, strength and durability. There are abundant accessories to efficiently use the shelf space.Dimensions are inclusive of the dolly (for dimensions excluding the dolly, see JUS-TIS). A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set
27 Day(s) or more 66320751558Dolly includedSuper Erector LS1520S DollyLS1520S-Chrome Plated Antimicrobial Clear Coating Finish (Anti-Rust Finish)Stainless Steel (SUS304)Elastomer, Unichrome Plating Metal FittingAluminumThe shelf spacing can be adjusted, and size can be selected according to space and capacity. Hygienic without dust accumulation, and excellent in openness, lighting property, breathability, strength and durability. There are abundant accessories to efficiently use the shelf space.Dimensions are inclusive of the dolly (for dimensions excluding the dolly, see JUS-TIS). A standard set includes 4 shelf boards x 4 supports x 4 Tapers (32 pieces).25.4 Pitch1 Set

Loading...

  1. 1

Basic Information

Connecting type Standalone Type Material Other Number of Top/Bottom Shelf Levels(Level) 5
Product Type Medium capacity type (200 kg to 500 kg) Uniform Load Capacity(kg/grade) 250 Amount Of Content 1 Set

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)