(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
New Vinyl Robe No.645

New Vinyl Robe No.645

Standard Unit Price:
SGD 20.10
Days to Ship :
8 Day(s)

A long type of Newvinylobe (vinyl gloves) with arm covers suitable for handling oil and chemical agents and working at a low temperature (-20°C).

Basic Specifications

  • Product Type
    With arm cover
  • Specifications
    Long
  • Application
    For work
  • Details Type
    With Long Cover
  • Color
    Red + Transparent
  • Specification details
    Antibacterial and Odor-resistant Processing
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Manufacturer Model Number
    No.645
  • Features
    A long type of Newvinylobe (vinyl gloves) with arm covers suitable for handling oil and chemical agents and working at a low temperature (-20°C).
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Overall Length(mm)

Refine by

  • 600
  • 650
  • Clear
Manufacturer Product Name

Refine by

  • New Vinyl Robe 645 L
  • New Vinyl Robe 645 M
  • Clear
JAN Code

Refine by

  • 4901792064026
  • 4901792064033
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
650
New Vinyl Robe 645 L
4901792064033
8 Day(s)
SGD 20.10

Part Number : 6-937-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.10
Quantity 1 Pair

Specificationtitle

  • Product Type
    With arm cover
  • Specifications
    Long
  • Application
    For work
  • Size
    L
  • Details Type
    With Long Cover
  • Overall Length(mm)
    650
  • Color
    Red + Transparent
  • Specification details
    Antibacterial and Odor-resistant Processing
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Manufacturer Product Name
    New Vinyl Robe 645 L
  • Manufacturer Model Number
    No.645
  • JAN Code
    4901792064033
  • Features
    A long type of Newvinylobe (vinyl gloves) with arm covers suitable for handling oil and chemical agents and working at a low temperature (-20°C).
1 Pair
M
600
New Vinyl Robe 645 M
4901792064026
8 Day(s)
SGD 20.10

Part Number : 6-937-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.10
Quantity 1 Pair

Specificationtitle

  • Product Type
    With arm cover
  • Specifications
    Long
  • Application
    For work
  • Size
    M
  • Details Type
    With Long Cover
  • Overall Length(mm)
    600
  • Color
    Red + Transparent
  • Specification details
    Antibacterial and Odor-resistant Processing
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Manufacturer Product Name
    New Vinyl Robe 645 M
  • Manufacturer Model Number
    No.645
  • JAN Code
    4901792064026
  • Features
    A long type of Newvinylobe (vinyl gloves) with arm covers suitable for handling oil and chemical agents and working at a low temperature (-20°C).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)