(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Clean Guard® G10 Gloves

Clean Guard® G10 Gloves

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

The embossed fingertips make it easy to grasp objects, and the elasticity and flexibility provide excellent comfort and fit as well as superior strength.

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Size
    L
  • Details Type
    Powder Free
  • Overall Length(mm)
    240
  • Thickness(mm)
    0.09
  • Color
    White
  • Material
    NBR (Nitrile Rubber)
  • Manufacturer Product Name
    KleenGuard G10 Gloves L
  • Manufacturer Model Number
    69130
  • JAN Code
    4901750691301
  • Features
    Has excellent fit and strength.
  • Capacity
    1 Box (150 Sheets)
Part Number
Capacity

Refine by

  • 1 Box (150 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (150 Sheets)
4 Day(s) or more
-

Part Number : 1-4877-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (150 Sheets)

Specificationtitle

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Size
    L
  • Details Type
    Powder Free
  • Overall Length(mm)
    240
  • Thickness(mm)
    0.09
  • Color
    White
  • Material
    NBR (Nitrile Rubber)
  • Manufacturer Product Name
    KleenGuard G10 Gloves L
  • Manufacturer Model Number
    69130
  • JAN Code
    4901750691301
  • Features
    Has excellent fit and strength.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)