(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Natural Rubber Gloves, Overall Length (mm) 250–650

Natural Rubber Gloves, Overall Length (mm) 250–650

Standard Unit Price:
SGD 66.55-
Days to Ship :
10 Day(s) or more

Natural Rubber Gloves, Practical Gloves for Work
[Features]
Superior durability.

Basic Specifications

  • Product Type
    Natural Rubber
  • Application
    For work
  • Material
    Natural Rubber
  • Features
    Features outstanding durability.
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Overall Length(mm)

Refine by

  • 250
  • 380
  • Clear
Manufacturer Product Name

Refine by

  • Natural rubber gloves, utility gloves 25
  • Natural rubber gloves, utility gloves 38
  • Clear
Manufacturer Model Number

Refine by

  • Utility Gloves 25
  • Utility Gloves 38
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
380
Natural rubber gloves, utility gloves 38
Utility Gloves 38
11 Day(s)
SGD 91.10

Part Number : 1-2664-02
Days to Ship 11 Day(s)
Standard Unit Price SGD 91.10
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Application
    For work
  • Overall Length(mm)
    380
  • Material
    Natural Rubber
  • Manufacturer Product Name
    Natural rubber gloves, utility gloves 38
  • Manufacturer Model Number
    Utility Gloves 38
  • Features
    Features outstanding durability.
1 Pair
250
Natural rubber gloves, utility gloves 25
Utility Gloves 25
10 Day(s)
SGD 66.55

Part Number : 1-2664-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 66.55
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Application
    For work
  • Overall Length(mm)
    250
  • Material
    Natural Rubber
  • Manufacturer Product Name
    Natural rubber gloves, utility gloves 25
  • Manufacturer Model Number
    Utility Gloves 25
  • Features
    Features outstanding durability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)