(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sustainable Transparent Anti-Static Case

Sustainable Transparent Anti-Static Case

Standard Unit Price:
SGD 7.20-
Days to Ship :
8 Day(s)

As the antistatic agent is a kneading type, it has excellent sustainability.
[Material]
· ABS Resin

Basic Specifications

  • Surface resistance value
    4×1011Ω
  • Capacity
    1 pc.

Details

Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 59×59×49
  • 76×76×53
  • 88×88×57
  • 98×98×61
  • 146×106×30
  • 146×106×56
  • 208×146×56
  • 212×102×27
  • 217×106×30
  • 217×106×56
  • 319×240×61
  • 319×240×92
  • Clear
Capacity(ml)

Refine by

  • 100
  • 200
  • 300
  • 301
  • 400
  • 440
  • 461
  • 602
  • 922
  • 1200
  • 3500
  • 5800
  • Clear
Specifications

Refine by

  • With Lid
  • Clear
Manufacturer Product Name

Refine by

  • Sustainable Transparent Anti-Static Case EBK1
  • Sustainable Transparent Anti-Static Case EBS1
  • Sustainable Transparent Anti-Static Case EBS1A
  • Sustainable Transparent Anti-Static Case EBK2
  • Sustainable Transparent Anti-Static Case EBK3
  • Sustainable Transparent Anti-Static Case EBR3A
  • Sustainable Transparent Anti-Static Case EBR3F
  • Sustainable Transparent Anti-Static Case EBK4
  • Sustainable Transparent Anti-Static Case EBR4A
  • Sustainable Transparent Anti-Static Case EBR4F
  • Sustainable Transparent Anti-Static Case ER4T
  • Sustainable Transparent Anti-Static Case EBR5F
  • Clear
Manufacturer Model Number

Refine by

  • EBK1
  • EBS1
  • EBS1A
  • EBK2
  • EBK3
  • EBR3A
  • EBR3F
  • EBK4
  • EBR4A
  • EBR4F
  • ER4T
  • EBR5F
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
212×102×27
440
-
Sustainable Transparent Anti-Static Case ER4T
ER4T
8 Day(s)
SGD 12.50

Part Number : 1-6254-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.50
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    212×102×27
  • Capacity(ml)
    440
  • Specifications
    -
  • Surface resistance value
    4×1011Ω
  • Manufacturer Product Name
    Sustainable Transparent Anti-Static Case ER4T
  • Manufacturer Model Number
    ER4T
  • JAN Code
    4904881781378
1 pc.
319×240×61
3500
With Lid
Sustainable Transparent Anti-Static Case EBS1A
EBS1A
8 Day(s)
SGD 41.00

Part Number : 1-6254-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 41.00
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    319×240×61
  • Capacity(ml)
    3500
  • Specifications
    With Lid
  • Surface resistance value
    4×1011Ω
  • Manufacturer Product Name
    Sustainable Transparent Anti-Static Case EBS1A
  • Manufacturer Model Number
    EBS1A
  • JAN Code
    4904881781408
1 pc.
319×240×92
5800
With Lid
Sustainable Transparent Anti-Static Case EBS1
EBS1
8 Day(s)
SGD 51.40

Part Number : 1-6254-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 51.40
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    319×240×92
  • Capacity(ml)
    5800
  • Specifications
    With Lid
  • Surface resistance value
    4×1011Ω
  • Manufacturer Product Name
    Sustainable Transparent Anti-Static Case EBS1
  • Manufacturer Model Number
    EBS1
  • JAN Code
    4904881781392
1 pc.
59×59×49
100
With Lid
Sustainable Transparent Anti-Static Case EBK1
EBK1
8 Day(s)
SGD 7.20

Part Number : 1-6254-05
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.20
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    59×59×49
  • Capacity(ml)
    100
  • Specifications
    With Lid
  • Surface resistance value
    4×1011Ω
  • Manufacturer Product Name
    Sustainable Transparent Anti-Static Case EBK1
  • Manufacturer Model Number
    EBK1
  • JAN Code
    4904881781460
1 pc.
76×76×53
200
With Lid
Sustainable Transparent Anti-Static Case EBK2
EBK2
8 Day(s)
SGD 9.00

Part Number : 1-6254-06
Days to Ship 8 Day(s)
Standard Unit Price SGD 9.00
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    76×76×53
  • Capacity(ml)
    200
  • Specifications
    With Lid
  • Surface resistance value
    4×1011Ω
  • Manufacturer Product Name
    Sustainable Transparent Anti-Static Case EBK2
  • Manufacturer Model Number
    EBK2
  • JAN Code
    4904881781477
1 pc.
88×88×57
300
With Lid
Sustainable Transparent Anti-Static Case EBK3
EBK3
8 Day(s)
SGD 11.10

Part Number : 1-6254-07
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.10
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    88×88×57
  • Capacity(ml)
    300
  • Specifications
    With Lid
  • Surface resistance value
    4×1011Ω
  • Manufacturer Product Name
    Sustainable Transparent Anti-Static Case EBK3
  • Manufacturer Model Number
    EBK3
  • JAN Code
    4904881781484
1 pc.
98×98×61
400
With Lid
Sustainable Transparent Anti-Static Case EBK4
EBK4
8 Day(s)
SGD 12.50

Part Number : 1-6254-08
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.50
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    98×98×61
  • Capacity(ml)
    400
  • Specifications
    With Lid
  • Surface resistance value
    4×1011Ω
  • Manufacturer Product Name
    Sustainable Transparent Anti-Static Case EBK4
  • Manufacturer Model Number
    EBK4
  • JAN Code
    4904881781491
1 pc.
146×106×30
301
With Lid
Sustainable Transparent Anti-Static Case EBR3A
EBR3A
8 Day(s)
SGD 12.60

Part Number : 1-6254-09
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.60
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    146×106×30
  • Capacity(ml)
    301
  • Specifications
    With Lid
  • Surface resistance value
    4×1011Ω
  • Manufacturer Product Name
    Sustainable Transparent Anti-Static Case EBR3A
  • Manufacturer Model Number
    EBR3A
  • JAN Code
    4904881781415
1 pc.
146×106×56
602
With Lid
Sustainable Transparent Anti-Static Case EBR3F
EBR3F
8 Day(s)
SGD 14.20

Part Number : 1-6254-10
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.20
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    146×106×56
  • Capacity(ml)
    602
  • Specifications
    With Lid
  • Surface resistance value
    4×1011Ω
  • Manufacturer Product Name
    Sustainable Transparent Anti-Static Case EBR3F
  • Manufacturer Model Number
    EBR3F
  • JAN Code
    4904881781422
1 pc.
217×106×30
461
With Lid
Sustainable Transparent Anti-Static Case EBR4A
EBR4A
8 Day(s)
SGD 15.60

Part Number : 1-6254-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 15.60
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    217×106×30
  • Capacity(ml)
    461
  • Specifications
    With Lid
  • Surface resistance value
    4×1011Ω
  • Manufacturer Product Name
    Sustainable Transparent Anti-Static Case EBR4A
  • Manufacturer Model Number
    EBR4A
  • JAN Code
    4904881781439
1 pc.
217×106×56
922
With Lid
Sustainable Transparent Anti-Static Case EBR4F
EBR4F
8 Day(s)
SGD 17.80

Part Number : 1-6254-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.80
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    217×106×56
  • Capacity(ml)
    922
  • Specifications
    With Lid
  • Surface resistance value
    4×1011Ω
  • Manufacturer Product Name
    Sustainable Transparent Anti-Static Case EBR4F
  • Manufacturer Model Number
    EBR4F
  • JAN Code
    4904881781446
1 pc.
208×146×56
1200
With Lid
Sustainable Transparent Anti-Static Case EBR5F
EBR5F
8 Day(s)
SGD 20.10

Part Number : 1-6254-13
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.10
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    208×146×56
  • Capacity(ml)
    1200
  • Specifications
    With Lid
  • Surface resistance value
    4×1011Ω
  • Manufacturer Product Name
    Sustainable Transparent Anti-Static Case EBR5F
  • Manufacturer Model Number
    EBR5F
  • JAN Code
    4904881781453

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sustainable Transparent Anti-Static Case Specifications

Sustainable transparent anti-static case: Related image

Sustainable transparent anti-static case external appearance

Part NumberProduct NameOuter Dimensions
1-6254-05Sustainable Transparent Anti-Static Case EBK159 × 59 × 49 mm
1-6254-06Sustainable Transparent Anti-Static Case EBK276 × 76 × 53 mm
1-6254-07Sustainable Transparent Anti-Static Case EBK388 × 88 × 57 mm
1-6254-08Sustainable Transparent Anti-Static Case EBK498 × 98 × 61 mm
1-6254-09Sustainable Transparent Anti-Static Case EBR3A146 × 106 × 30 mm
1-6254-10Sustainable Transparent Anti-Static Case EBR3F146 × 106 × 56 mm
1-6254-13Sustainable Transparent Anti-Static Case EBR5F208 × 146 × 56 mm
1-6254-02Sustainable Transparent Anti-Static Case ER4T212 × 102 × 27 mm
1-6254-11Sustainable Transparent Anti-Static Case EBR4A217 × 106 × 30 mm
1-6254-12Sustainable Transparent Anti-Static Case EBR4F217 × 106 × 56 mm
1-6254-01Sustainable Transparent Anti-Static Case EY12231 × 150 × 21 mm
1-6254-03Sustainable Transparent Anti-Static Case EBS1A319 × 240 × 61 mm
1-6254-04Sustainable Transparent Anti-Static Case EBS1319 × 240 × 92 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)