(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Aluminum Basket Trolley UK-1/UK-2

Aluminum Basket Trolley UK-1/UK-2

Standard Unit Price:
SGD 2,045.60
Days to Ship :
21 Day(s)

It uses a lightweight and rust-free material.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Size(mm)
    800×600×1700
  • Weight(g)
    27000
  • Internal dimensions(mm)
    730×565×1455
  • Manufacturer Product Name
    Aluminum Basket Cart UK-1
  • Part Number
    UK-1
  • Features
    It uses a lightweight and rust-free material.
  • Material
    Aluminum (Alumite Surface Treatment)
  • Caster(mm)
    ø150 Nylon Wheel Urethane Type (with Stoppers)
  • Size When Folded(mm)
    820×1720
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
21 Day(s)
SGD 2,045.60

Part Number : 1-3324-01
Days to Ship 21 Day(s)
Standard Unit Price SGD 2,045.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Aluminum
  • Main body: option
    Main Body
  • Size(mm)
    800×600×1700
  • Weight(g)
    27000
  • Internal dimensions(mm)
    730×565×1455
  • Manufacturer Product Name
    Aluminum Basket Cart UK-1
  • Part Number
    UK-1
  • Features
    It uses a lightweight and rust-free material.
  • Material
    Aluminum (Alumite Surface Treatment)
  • Caster(mm)
    ø150 Nylon Wheel Urethane Type (with Stoppers)
  • Size When Folded(mm)
    820×1720

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Aluminum Basket Cart Specifications

External appearance

External appearance

Can be folded.

Can be folded.

  • Unpan Kun
  • Material: aluminum (alumite surface treatment)
  • Casters: diameter 150 mm nylon wheel urethane type (with stoppers)
  • Load resistance: 500 kg

Developer's Perspective

 

When this product was first developed almost 20 years ago, people had a high opinion of it but it sold quite poorly.
However, the needs of the times now require added value such as lighter weight and aesthetic appeal, making this now a standard product.


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)