(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Arm Cover White/Blue/Pink

Arm Cover White/Blue/Pink

Standard Unit Price:
SGD 24.40
Days to Ship :
8 Day(s)

This product is difficult to get dirty as the surface is laminated with fluorine. It has excellent resistance to chemicals and mold.

Basic Specifications

  • Product Type
    Waterproof
  • Overall Length(mm)
    400
  • Material
    Polyester (Surface fluorine laminated)
  • Features
    This product is difficult to get dirty as the surface is laminated with fluorine. It has excellent resistance to chemicals and mold.
  • Specifications
    Water-resistant type/washable
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color

Refine by

  • White
  • Blue
  • Pink
  • Clear
Manufacturer Product Name

Refine by

  • Arm Cover A1900-40
  • Arm Cover A1900-10
  • Arm Cover A1900-00
  • Clear
Manufacturer Model Number

Refine by

  • A1900-40
  • A1900-10
  • A1900-00
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
White
Arm Cover A1900-00
A1900-00
8 Day(s)
SGD 24.40

Part Number : 1-7476-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 24.40
Quantity 1 Pair

Specificationtitle

  • Product Type
    Waterproof
  • Color
    White
  • Overall Length(mm)
    400
  • Manufacturer Product Name
    Arm Cover A1900-00
  • Manufacturer Model Number
    A1900-00
  • Material
    Polyester (Surface fluorine laminated)
  • Features
    This product is difficult to get dirty as the surface is laminated with fluorine. It has excellent resistance to chemicals and mold.
  • Specifications
    Water-resistant type/washable
1 Pair
Blue
Arm Cover A1900-10
A1900-10
8 Day(s)
SGD 24.40

Part Number : 1-7476-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 24.40
Quantity 1 Pair

Specificationtitle

  • Product Type
    Waterproof
  • Color
    Blue
  • Overall Length(mm)
    400
  • Manufacturer Product Name
    Arm Cover A1900-10
  • Manufacturer Model Number
    A1900-10
  • Material
    Polyester (Surface fluorine laminated)
  • Features
    This product is difficult to get dirty as the surface is laminated with fluorine. It has excellent resistance to chemicals and mold.
  • Specifications
    Water-resistant type/washable
1 Pair
Pink
Arm Cover A1900-40
A1900-40
8 Day(s)
SGD 24.40

Part Number : 1-7476-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 24.40
Quantity 1 Pair

Specificationtitle

  • Product Type
    Waterproof
  • Color
    Pink
  • Overall Length(mm)
    400
  • Manufacturer Product Name
    Arm Cover A1900-40
  • Manufacturer Model Number
    A1900-40
  • Material
    Polyester (Surface fluorine laminated)
  • Features
    This product is difficult to get dirty as the surface is laminated with fluorine. It has excellent resistance to chemicals and mold.
  • Specifications
    Water-resistant type/washable

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)