(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Fluorine Coating Sleeve Apron

Fluorine Coating Sleeve Apron

Standard Unit Price:
SGD 243.80-
Days to Ship :
8 Day(s)

[Features]
It has excellent chemical resistance, heat resistance, and antistatic properties.
Materials: 100% polyester with conductive threads, fluoropolymer laminated
·Hook-and-loop tape type

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Antistatic
  • Color
    White
  • Material
    100% polyester with conductive thread, fluororesin laminate
  • Specification details
    Velcro Type
  • Features
    Features outstanding chemical resistance, heat resistance, and .antistatic characteristics.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Garment length (cm)

Refine by

  • 102.2
  • 106.1
  • 108.6
  • Clear
Width (cm)

Refine by

  • 55.3
  • 58.4
  • 62.2
  • Clear
Size

Refine by

  • L
  • M
  • XL
  • Clear
Manufacturer Product Name

Refine by

  • Sleeved Apron PRE-TFGR L
  • Sleeved Apron PRE-TFGR M
  • Sleeved Apron PRE-TFGR XL
  • Clear
Manufacturer Model Number

Refine by

  • PRE-TFGRL
  • PRE-TFGRM
  • PRE-TFGRXL
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
102.2
55.3
M
Sleeved Apron PRE-TFGR M
PRE-TFGRM
8 Day(s)
SGD 262.90

Part Number : 1-3349-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 262.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Antistatic
  • Color
    White
  • Garment length (cm)
    102.2
  • Width (cm)
    55.3
  • Size
    M
  • Manufacturer Product Name
    Sleeved Apron PRE-TFGR M
  • Manufacturer Model Number
    PRE-TFGRM
  • JAN Code
    4560111738842
  • Material
    100% polyester with conductive thread, fluororesin laminate
  • Specification details
    Velcro Type
  • Features
    Features outstanding chemical resistance, heat resistance, and .antistatic characteristics.
1 pc.
106.1
58.4
L
Sleeved Apron PRE-TFGR L
PRE-TFGRL
8 Day(s)
SGD 243.80

Part Number : 1-3349-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 243.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Antistatic
  • Color
    White
  • Garment length (cm)
    106.1
  • Width (cm)
    58.4
  • Size
    L
  • Manufacturer Product Name
    Sleeved Apron PRE-TFGR L
  • Manufacturer Model Number
    PRE-TFGRL
  • JAN Code
    4560111738859
  • Material
    100% polyester with conductive thread, fluororesin laminate
  • Specification details
    Velcro Type
  • Features
    Features outstanding chemical resistance, heat resistance, and .antistatic characteristics.
1 pc.
108.6
62.2
XL
Sleeved Apron PRE-TFGR XL
PRE-TFGRXL
8 Day(s)
SGD 262.90

Part Number : 1-3349-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 262.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Antistatic
  • Color
    White
  • Garment length (cm)
    108.6
  • Width (cm)
    62.2
  • Size
    XL
  • Manufacturer Product Name
    Sleeved Apron PRE-TFGR XL
  • Manufacturer Model Number
    PRE-TFGRXL
  • JAN Code
    4560111738866
  • Material
    100% polyester with conductive thread, fluororesin laminate
  • Specification details
    Velcro Type
  • Features
    Features outstanding chemical resistance, heat resistance, and .antistatic characteristics.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)