(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Vinyl Apron

Vinyl Apron

Standard Unit Price:
SGD 16.90-
Days to Ship :
8 Day(s)

[Features]
·Vinyl bib apron
Materials: PVC (PVC resin)
Quantity: 1 pc. included
Color: white

Basic Specifications

  • Specifications
    For work
  • Color
    White
  • Material
    PVC (Polyvinyl Chloride Resin)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Product Type

Refine by

  • Apron (with Chestpiece)
  • Below the waist
  • Clear
Garment length (cm)

Refine by

  • 94
  • 112
  • Clear
Width (cm)

Refine by

  • 73
  • 90
  • Clear
Product Name

Refine by

  • Apron chestpiece
  • Skirt part
  • Clear
Manufacturer Product Name

Refine by

  • Vinyl Apron Chestpiece
  • Vinyl Apron Skirt Part
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Apron (with Chestpiece)
112
90
Apron chestpiece
Vinyl Apron Chestpiece
8 Day(s)
SGD 23.20

Part Number : 6-979-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 23.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Color
    White
  • Garment length (cm)
    112
  • Width (cm)
    90
  • Product Name
    Apron chestpiece
  • Manufacturer Product Name
    Vinyl Apron Chestpiece
  • Material
    PVC (Polyvinyl Chloride Resin)
1 pc.
Below the waist
94
73
Skirt part
Vinyl Apron Skirt Part
8 Day(s)
SGD 16.90

Part Number : 6-979-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Below the waist
  • Specifications
    For work
  • Color
    White
  • Garment length (cm)
    94
  • Width (cm)
    73
  • Product Name
    Skirt part
  • Manufacturer Product Name
    Vinyl Apron Skirt Part
  • Material
    PVC (Polyvinyl Chloride Resin)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)