(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Protective glasses SS-7599/SS-8088

Protective glasses SS-7599/SS-8088

Standard Unit Price:
SGD 26.10-
Days to Ship :
8 Day(s)

Shape: twin-lens glasses
Anti‑fog: no
Scratch resistant: no
UV protection: no
ESD safe: no
Lens replacement: no

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Material/lens
    PC (Polycarbonate)
  • Material/frame
    Nylon
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • SS-8088 Series
  • SS-7599 Series
  • Clear
Manufacturer Product Name

Refine by

  • Protective glasses SS-8088
  • Protective glasses SS-7599
  • Clear
Manufacturer Model Number

Refine by

  • SS-8088
  • SS-7599
  • Clear
JAN Code

Refine by

  • 4562108490832
  • 4562108490849
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
SS-7599 Series
Protective glasses SS-7599
SS-7599
4562108490832
8 Day(s)
SGD 31.30

Part Number : 1-8829-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 31.30
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    SS-7599 Series
  • Manufacturer Product Name
    Protective glasses SS-7599
  • Manufacturer Model Number
    SS-7599
  • JAN Code
    4562108490832
  • Material/lens
    PC (Polycarbonate)
  • Material/frame
    Nylon
1 pc.
SS-8088 Series
Protective glasses SS-8088
SS-8088
4562108490849
8 Day(s)
SGD 26.10

Part Number : 1-8829-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.10
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    SS-8088 Series
  • Manufacturer Product Name
    Protective glasses SS-8088
  • Manufacturer Model Number
    SS-8088
  • JAN Code
    4562108490849
  • Material/lens
    PC (Polycarbonate)
  • Material/frame
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)