• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
View Other Model Numbers
Document Storage Case 2-7538-03

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Document Storage Case
Part Number: 2-7538-03

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: 3 Day(s) or more

B4 size drawers that can also store A4 files. AP-F6 and AP-F10 are equipped with casters.

Specifications of 2-7538-03

  • Product type
    All-Resin Type
  • Locking function
    ×
  • Size(mm)
    323X406X1031
  • Numbers of drawers
    10
  • Drawer internal dimensions(mm)
    268X379X78
  • Weight(kg)
    7.0
  • Manufacturer Product Name
    Document Storage Case AP-F10
  • Manufacturer Model Number
    AP-F10
  • JAN Code
    4528302155731
  • Main Body Material
    PP (Polypropylene)
  • Drawer material
    GPPS (General Polystyrene)
  • Features
    B4 size drawers that can store A4 files. AP-F6 and AP-F10 are equipped with casters.
  • Caster
    φ40 mm (without Stopper)

Please check the type/dimensions/specifications of the part 2-7538-03 in the Document Storage Case series.

Similar Part Numbers

Part Number
2-7538-01
2-7538-02
Part NumberVolume DiscountDays to ShipSize
(mm)
Numbers of drawers Weight
(kg)
Manufacturer Product Name Manufacturer Model Number JAN Code Main Body Material Drawer material Features Caster Amount Of Content
3 Day(s) or more 323X406X31132.3Document Storage Case AP-F3AP-F34528302155038PP (Polypropylene)GPPS (General Polystyrene)B4 size drawers that can store A4 files. AP-F6 and AP-F10 are equipped with casters.φ40 mm (without Stopper)-
3 Day(s) or more 323X406X64764.5Document Storage Case AP-F6AP-F64528302155335PP (Polypropylene)GPPS (General Polystyrene)B4 size drawers that can store A4 files. AP-F6 and AP-F10 are equipped with casters.φ40 mm (without Stopper)-

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support