• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
View Other Model Numbers
Letter Cabinet (All Plastic) 3-5613-02

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Letter Cabinet (All Plastic)
Part Number: 3-5613-02

Standard Unit Price: - Special Price -
Quantity: 1 unit
Days to Ship: 3 Day(s) or more

A4 size letter case.

Specificationtitle

  • Product type
    All-Resin Type
  • Locking function
    ×
  • Size(mm)
    277X351X250
  • Numbers of drawers
    Shallow Model with 5 Shelves
  • Drawer internal dimensions(mm)
    240X310X30
  • Manufacturer Product Name
    Letter cabinet PA4-S5
  • Manufacturer Model Number
    PA4-S5
  • JAN Code
    4989999771664
  • Main Body Material
    PP (Polypropylene)
  • Drawer material
    PS (Polystyrene)
  • Specification details
    Shallow: 240 x 310 x 30, Deep: 240 x 310 x 68
  • Storage size
    A4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support