(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Security Floor Case (1-3439-02)

Security Floor Case 1-3439-02

[Features]
There are 3 types of security floor cases: shallow, medium, and deep.

PDF

Part Number

Configured Part Number is shown.

1-3439-02

 
Part Number
1-3439-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDrawer specifications Option Numbers of drawers Weight
(g)
Manufacturer Product Name Manufacturer Model Number Amount Of Content

SGD 678.00

1 Piece(s) 10 Day(s) Medium-Model with 6 Shallow Shelves and 6 Deep Shelves10500Floor Case AF-SH12-WhiteAF-SH12-White1 Set (Main Unit, Title Card)

Loading...

  1. 1

Basic Information

Product Type Folder Rack Pull-out type A4 Shape Width x Depth x Height(mm) 277X366X880
Drawer material PS (Polystyrene) Main Body, Shelf Board (AF-ST2) Material Steel, Baked Powder Coating Drawer internal dimensions(mm) Deep: 233 x 307 x 80, Shallow: 233 x 307 x 36
Shelf Board Pitch 30 mm (AF-ST2 Only) Accessory Title Card (AF-SM9/SH12/S18), Shelf x 2 (AF-ST2)

Please check the type/dimensions/specifications of the part 1-3439-02 in the Security Floor Case series.

Similar Part Numbers

Part Number
1-3439-01
1-3439-03
1-3439-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDrawer specifications Option Numbers of drawers Weight
(g)
Manufacturer Product Name Manufacturer Model Number Amount Of Content

SGD 674.80

1 Piece(s) 10 Day(s) Deep Model-Deep Model with 9 Shelves10200Floor Case AF-SM9-WhiteAF-SM9-White1 Set (Main Unit, Title Card)

SGD 692.10

1 Piece(s) 10 Day(s) Shallow Model-Shallow Model with 18 Shelves11800Floor Case AF-S18-WhiteAF-S18-White1 Set (Main Unit, Title Card)

SGD 658.50

1 Piece(s) 10 Day(s) -Shelf BoardShelf Board x 3 Tiers8700Floor Case AF-ST2-WhiteAF-ST2-White1 Set (Main Unit, Shelf Plate: 2 pcs)

Tech Support