(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
fluoropolymer Adhesive

fluoropolymer Adhesive

Standard Unit Price:
SGD 55.20-
Days to Ship :
8 Day(s)

An adhesive that can bond fluoropolymer and other materials using bonding primer.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc (20 g)
  • 1 Pack (50 g)
  • 1 pc (250 ml)
  • Clear
Specifications

Refine by

  • Jelly-Like Adhesive (Heavy Duty Type)
  • Liquid adhesive
  • Pretreatment agent
  • Clear
Manufacturer Product Name

Refine by

  • Strong Adhesive 105G (for Metal)
  • Strong Adhesive 107 (for PTFE)
  • F Primer for PTFE Adhesion
  • Clear
Manufacturer Model Number

Refine by

  • 105G
  • 107
  • F Primer
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (250 ml)
Pretreatment agent
F Primer for PTFE Adhesion
F Primer
8 Day(s)
SGD 356.90

Part Number : 6-5662-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 356.90
Quantity 1 pc (250 ml)

Specificationtitle

  • Product Type
    Other Adhesives
  • Color
    Other
  • Specifications
    Pretreatment agent
  • Manufacturer Product Name
    F Primer for PTFE Adhesion
  • Manufacturer Model Number
    F Primer
  • Features
    It is an adhesive that can bond fluoropolymer ® and other materials using bonding primer.
  • Crimp Time
    -
1 Pack (50 g)
Jelly-Like Adhesive (Heavy Duty Type)
Strong Adhesive 105G (for Metal)
105G
8 Day(s)
SGD 133.60

Part Number : 6-5662-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 133.60
Quantity 1 Pack (50 g)

Specificationtitle

  • Product Type
    Other Adhesives
  • Color
    Other
  • Specifications
    Jelly-Like Adhesive (Heavy Duty Type)
  • Manufacturer Product Name
    Strong Adhesive 105G (for Metal)
  • Manufacturer Model Number
    105G
  • Features
    It is an adhesive that can bond fluoropolymer and iron using bonding primer.
  • Crimp Time
    30 seconds
1 pc (20 g)
Liquid adhesive
Strong Adhesive 107 (for PTFE)
107
8 Day(s)
SGD 55.20

Part Number : 6-5662-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 55.20
Quantity 1 pc (20 g)

Specificationtitle

  • Product Type
    Other Adhesives
  • Color
    Other
  • Specifications
    Liquid adhesive
  • Manufacturer Product Name
    Strong Adhesive 107 (for PTFE)
  • Manufacturer Model Number
    107
  • Features
    It is an adhesive that can bond fluoropolymer ® and other materials using bonding primer.
  • Crimp Time
    60 seconds or more

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)