(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

High Lubrication and Heat Resistant Grease Spray

High Lubrication and Heat Resistant Grease Spray

Standard Unit Price:
SGD 23.70-
Days to Ship :
10 Day(s)

PTFE is blended to form a strong film with excellent lubricant properties. Minimizes the emission of softening effluent in high temperature ranges.

Basic Specifications

  • Type
    Spray
  • Water-Resistant
    Y
  • Amount Of Content
    1 pc (300 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (300 ml)
  • Clear
Operating Temperature Range(°C)

Refine by

  • -40~+230
  • +20~120
  • Clear
Manufacturer Product Name

Refine by

  • High Lubrication and Heat Resistant Grease Spray SGS
  • Water-resistant and acid-resistant grease spray FGS
  • Clear
Manufacturer Model Number

Refine by

  • FGS
  • SGS
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (300 ml)
-40~+230
High Lubrication and Heat Resistant Grease Spray SGS
SGS
10 Day(s)
SGD 45.37

Part Number : 1-8091-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 45.37
Quantity 1 pc (300 ml)

Specificationtitle

  • Type
    Spray
  • Water-Resistant
    Y
  • Operating Temperature Range(°C)
    -40~+230
  • Manufacturer Product Name
    High Lubrication and Heat Resistant Grease Spray SGS
  • Manufacturer Model Number
    SGS
  • Features
    PTFE is blended to form a rigid film and achieve excellent lubricity. Minimizes the emission of softening effluent in high temperature ranges. Has excellent water and rust resistance and does not contain solvents, allowing it to be safely used with rubber and plastics.
  • Application
    For various small bearings / compact gears, etc. For chains of pharmaceutical and cosmetic manufacturing equipment, food machinery, and packaging machinery.
1 pc (300 ml)
+20~120
Water-resistant and acid-resistant grease spray FGS
FGS
10 Day(s)
SGD 23.70

Part Number : 1-8092-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 23.70
Quantity 1 pc (300 ml)

Specificationtitle

  • Type
    Spray
  • Water-Resistant
    Y
  • Operating Temperature Range(°C)
    +20~120
  • Manufacturer Product Name
    Water-resistant and acid-resistant grease spray FGS
  • Manufacturer Model Number
    FGS
  • Features
    The white color makes it ideal for places where dirt and other messes are undesired. With excellent water and oxidation resistance, this solvent is used in food manufacturing.
  • Application
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)