(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Wool Varnish Diagonal Bracing White

Click this image to zoom it.

Move the mouse over the image to zoom

Wool Varnish Diagonal Bracing White

Standard Unit Price:
SGD 14.30-
Days to Ship :
9 Day(s)

·This brush was developed by Maru-T Otsuka's technical team with all their efforts in response to the spread of synthetic resin paint. ·It combines paint retention, good pull, moderate stiffness, and soft bristle tip, etc., all of which are well-balanced. The accumulated traditional techniques are utilized here as well, and this product has been highly acclaimed mainly in architectural painting. ·The bristle is made of goat hair and horse hair, and has plenty of thickness.

Basic Specifications

  • Product Model
    Brush for Varnish
  • Raw Material (Hair)
    Goat Hair
  • Details Model
    For Synthetic Resin Coating
  • Thickness(mm)
    13
  • Bristle Color
    White
  • Details Of Bristles Material
    White, Thin (Goats' Wool)
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Bristle Length(mm)

Refine by

  • 30
  • 36
  • Clear
Brush Standard and Size(No.)

Refine by

  • 30
  • 40
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30
30
9 Day(s)
SGD 14.30

Part Number : 101734-0030
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.30
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Varnish
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    30
  • Brush Standard and Size(No.)
    30
  • Details Model
    For Synthetic Resin Coating
  • Thickness(mm)
    13
  • Bristle Color
    White
  • Details Of Bristles Material
    White, Thin (Goats' Wool)
  • Model
    Diagonal Strainer
1 pc.
36
40
9 Day(s)
SGD 29.10

Part Number : 101734-0040
Days to Ship 9 Day(s)
Standard Unit Price SGD 29.10
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Varnish
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    36
  • Brush Standard and Size(No.)
    40
  • Details Model
    For Synthetic Resin Coating
  • Thickness(mm)
    13
  • Bristle Color
    White
  • Details Of Bristles Material
    White, Thin (Goats' Wool)
  • Model
    Diagonal Strainer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)