• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Delrin Head Cut Roller Set

Delrin Head Cut Roller Set

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

An effective paint roller for even head cutting.
[Features]
· It has a medium weight.
· Presses down and smooths the unevenness on a surface painted with a pattern roller, etc.
· Lets you alter finishes.
[Applications]
· Perform even head cutting.

Basic Specifications

  • Roller Dimensions(Inch)
    6
  • Major Diameter(φmm)
    12
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
-

Part Number : 161006-0006
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Major Diameter(φmm)
    12
  • Compatible Handle
    Dedicated handle
  • Set Content
    Dedicated Handle, Roller
  • Features
    The weight is moderate, and the item is effective in dealing with work using the uniform head cut.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)