(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Mini Small Roller Roller Dimensions (inch) 4

Click this image to zoom it.

Move the mouse over the image to zoom

Mini Small Roller Roller Dimensions (inch) 4

Standard Unit Price:
SGD 14.43-
Days to Ship :
9 Day(s)

Thin neck diameter for small sharp turns.

Basic Specifications

  • Roller Dimensions(Inch)
    4
  • Features
    A small bore compact type with tight turning. It comes as a set with two 4 inch small rollers.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
SGD 14.44

Part Number : 160243-0002
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.44
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Features
    A small bore compact type with tight turning. It comes as a set with two 4 inch small rollers.
1 pc.
9 Day(s)
SGD 14.46

Part Number : 160243-0003
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.46
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Features
    A small bore compact type with tight turning. It comes as a set with two 4 inch small rollers.
1 pc.
9 Day(s)
SGD 14.43

Part Number : 160244-0002
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.43
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Features
    A small bore compact type with tight turning. It comes as a set with two 4 inch small rollers.
1 pc.
9 Day(s)
SGD 14.44

Part Number : 160244-0003
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.44
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Features
    A small bore compact type with tight turning. It comes as a set with two 4 inch small rollers.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)