(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Work Bench with Upper Shelf Average Load (kg) 250

Light Work Bench with Upper Shelf Average Load (kg) 250

Standard Unit Price:
SGD 411.60-
Days to Ship :
14 Day(s) or more

[Features]
By setting an upper shelf with a depth of 260 mm, the space at the top can be effectively utilized.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Trusco Code

Refine by

  • 454-3971
  • 454-3912
  • 454-3858
  • 454-3793
  • 454-3734
  • 454-3670
  • 454-3611
  • 454-3556
  • 454-3491
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
454-3491
14 Day(s)
SGD 411.60

Part Number : BE-0960YURB
Days to Ship 14 Day(s)
Standard Unit Price SGD 411.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    454-3491
  • Specifications
    Upper shelf: YUR-B type included
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    28.5
1 unit
900
750
454-3556
18 Day(s)
SGD 471.50

Part Number : BE-0975YURB
Days to Ship 18 Day(s)
Standard Unit Price SGD 471.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    454-3556
  • Specifications
    Upper shelf: YUR-B type included
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    30.5
1 unit
1200
600
454-3611
18 Day(s)
SGD 488.10

Part Number : BE-1260YURB
Days to Ship 18 Day(s)
Standard Unit Price SGD 488.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    454-3611
  • Specifications
    Upper shelf: YUR-B type included
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    33.5
1 unit
1200
750
454-3670
18 Day(s)
SGD 590.80

Part Number : BE-1275YURB
Days to Ship 18 Day(s)
Standard Unit Price SGD 590.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    454-3670
  • Specifications
    Upper shelf: YUR-B type included
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    37.0
1 unit
1500
600
454-3734
14 Day(s)
SGD 641.80

Part Number : BE-1560YURB
Days to Ship 14 Day(s)
Standard Unit Price SGD 641.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    454-3734
  • Specifications
    Upper shelf: YUR-B type included
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    39.0
1 unit
1500
750
454-3793
18 Day(s)
SGD 671.30

Part Number : BE-1575YURB
Days to Ship 18 Day(s)
Standard Unit Price SGD 671.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    454-3793
  • Specifications
    Upper shelf: YUR-B type included
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    42.0
1 unit
1800
600
454-3858
14 Day(s)
SGD 711.60

Part Number : BE-1860YURB
Days to Ship 14 Day(s)
Standard Unit Price SGD 711.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    454-3858
  • Specifications
    Upper shelf: YUR-B type included
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    44.0
1 unit
1800
750
454-3912
18 Day(s)
SGD 745.50

Part Number : BE-1875YURB
Days to Ship 18 Day(s)
Standard Unit Price SGD 745.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    454-3912
  • Specifications
    Upper shelf: YUR-B type included
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    47.5
1 unit
1800
900
454-3971
28 Day(s)
SGD 824.40

Part Number : BE-1890YURB
Days to Ship 28 Day(s)
Standard Unit Price SGD 824.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Trusco Code
    454-3971
  • Specifications
    Upper shelf: YUR-B type included
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    52.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)