(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Light Work Bench with 1 Thin Drawer Average Load (kg) 300

Light Work Bench with 1 Thin Drawer Average Load (kg) 300

Standard Unit Price:
SGD 544.90-
Days to Ship :
14 Day(s) or more

Drawers can be installed in a convenient position according to the usage.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Details Type

Refine by

  • Linoleum Upholstered Top Plate
  • Polyester decorative top board
  • Steel Top Plate
  • Clear
Color

Refine by

  • Dark gray
  • White
  • Clear
Trusco Code

Refine by

  • 454-6661
  • 454-6652
  • 454-6571
  • 454-6563
  • 454-6261
  • 454-6253
  • 454-6172
  • 454-6164
  • 454-5745
  • 454-5664
  • 454-5320
  • 454-5231
  • 454-3131
  • 454-3050
  • 454-2711
  • 454-2649
  • 770-2850
  • 770-2701
  • 770-2523
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
Polyester decorative top board
Dark gray
454-2649
18 Day(s)
SGD 544.90

Part Number : AE-0960UDK1-DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 544.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-2649
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    28.0
1 unit
900
750
Polyester decorative top board
Dark gray
454-2711
18 Day(s)
SGD 607.70

Part Number : AE-0975UDK1-DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 607.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-2711
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    30.0
1 unit
1800
750
Polyester decorative top board
Dark gray
454-3050
18 Day(s)
SGD 721.20

Part Number : AE-1800UDK1-DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 721.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-3050
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    45.5
1 unit
1800
900
Polyester decorative top board
Dark gray
454-3131
18 Day(s)
SGD 798.80

Part Number : AE-1809UDK1-DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 798.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Polyester decorative top board
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-3131
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    49.5
1 unit
900
600
Linoleum Upholstered Top Plate
Dark gray
454-5231
18 Day(s)
SGD 607.40

Part Number : RAE-0960UDK1-DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 607.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-5231
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    29.0
1 unit
900
600
-
White
770-2523
18 Day(s)
SGD 607.40

Part Number : RAE-0960UDK1W
Days to Ship 18 Day(s)
Standard Unit Price SGD 607.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    770-2523
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Thin Type 1 Row 1 Level UDK-001W With Key
  • cabinet
    -
  • Assembly guide
    -
  • Mass(kg)
    -
1 unit
900
750
Linoleum Upholstered Top Plate
Dark gray
454-5320
18 Day(s)
SGD 684.00

Part Number : RAE-0975UDK1-DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 684.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-5320
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    32.0
1 unit
1800
750
Linoleum Upholstered Top Plate
Dark gray
454-5664
18 Day(s)
SGD 803.70

Part Number : RAE-1800UDK1-DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 803.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-5664
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    48.5
1 unit
1800
750
-
White
770-2701
14 Day(s)
SGD 803.70

Part Number : RAE-1800UDK1W
Days to Ship 14 Day(s)
Standard Unit Price SGD 803.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    770-2701
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Thin Type 1 Row 1 Level UDK-001W With Key
  • cabinet
    -
  • Assembly guide
    -
  • Mass(kg)
    -
1 unit
1800
900
Linoleum Upholstered Top Plate
Dark gray
454-5745
28 Day(s)
SGD 857.90

Part Number : RAE-1809UDK1-DG
Days to Ship 28 Day(s)
Standard Unit Price SGD 857.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-5745
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    53.0
1 unit
1800
900
-
White
770-2850
28 Day(s)
SGD 857.90

Part Number : RAE-1809UDK1W
Days to Ship 28 Day(s)
Standard Unit Price SGD 857.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    -
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    770-2850
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Thin Type 1 Row 1 Level UDK-001W With Key
  • cabinet
    -
  • Assembly guide
    -
  • Mass(kg)
    -
1 unit
900
600
Steel Top Plate
Dark gray
454-6164
18 Day(s)
SGD 544.90

Part Number : SAE-0960UDK1-DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 544.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-6164
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    29.5
1 unit
900
600
Steel Top Plate
White
454-6172
18 Day(s)
SGD 544.90

Part Number : SAE-0960UDK1-W
Days to Ship 18 Day(s)
Standard Unit Price SGD 544.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-6172
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    29.5
1 unit
900
750
Steel Top Plate
Dark gray
454-6253
18 Day(s)
SGD 607.70

Part Number : SAE-0975UDK1-DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 607.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-6253
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    31.5
1 unit
900
750
Steel Top Plate
White
454-6261
14 Day(s)
SGD 607.70

Part Number : SAE-0975UDK1-W
Days to Ship 14 Day(s)
Standard Unit Price SGD 607.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-6261
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    31.5
1 unit
1800
750
Steel Top Plate
Dark gray
454-6563
18 Day(s)
SGD 857.80

Part Number : SAE-1800UDK1-DG
Days to Ship 18 Day(s)
Standard Unit Price SGD 857.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-6563
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    48.0
1 unit
1800
750
Steel Top Plate
White
454-6571
14 Day(s)
SGD 857.80

Part Number : SAE-1800UDK1-W
Days to Ship 14 Day(s)
Standard Unit Price SGD 857.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-6571
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    48.0
1 unit
1800
900
Steel Top Plate
Dark gray
454-6652
28 Day(s)
SGD 798.80

Part Number : SAE-1809UDK1-DG
Days to Ship 28 Day(s)
Standard Unit Price SGD 798.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-6652
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    50.5
1 unit
1800
900
Steel Top Plate
White
454-6661
28 Day(s)
SGD 798.80

Part Number : SAE-1809UDK1-W
Days to Ship 28 Day(s)
Standard Unit Price SGD 798.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Color
    White
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    454-6661
  • Adjuster Screw Size
    -
  • Specifications
    -
  • cabinet
    Thin Type 1 Row 1 Level UDK-001W With Key
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    50.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)