(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hose Protection Spring

Hose Protection Spring

Standard Unit Price:
SGD 58.44
Days to Ship :
29 Day(s)

With the flat bands on both ends, it is possible to securely fix to the hose, the spring is not displaced, and it is possible to use as a band for hose nipple (joint). Entirely made from stainless steel (one side), and resistant to rust.

Basic Specifications

  • Product Type
    Related Components
  • Applicable Hose / Inner Diameter(mm)
    15
  • Applicable Hose / Outer Diameter(mm)
    22
  • Spring length (static state)(mm)
    250
  • Recommended Spring Pitch(mm)
    5
  • JAN Code
    4989999384017
  • Trusco Code
    272-3662
  • Mass(g)
    105
  • Features
    With the flat bands on both ends, it is possible to securely fix to the hose, the spring is not displaced, and it is possible to use as a band for hose nipple (joint). Entirely made from stainless steel (one side), and resistant to rust.
  • Application
    Prevents bending sections of hose piping from breaking.
  • Material
    Stainless steel (SUS304)
  • Specifications
    With Flat Band
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
29 Day(s)
SGD 58.44

Part Number : THS-15
Days to Ship 29 Day(s)
Standard Unit Price SGD 58.44

Specificationtitle

  • Product Type
    Related Components
  • Applicable Hose / Inner Diameter(mm)
    15
  • Applicable Hose / Outer Diameter(mm)
    22
  • Spring length (static state)(mm)
    250
  • Recommended Spring Pitch(mm)
    5
  • JAN Code
    4989999384017
  • Trusco Code
    272-3662
  • Mass(g)
    105
  • Features
    With the flat bands on both ends, it is possible to securely fix to the hose, the spring is not displaced, and it is possible to use as a band for hose nipple (joint). Entirely made from stainless steel (one side), and resistant to rust.
  • Application
    Prevents bending sections of hose piping from breaking.
  • Material
    Stainless steel (SUS304)
  • Specifications
    With Flat Band

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)