(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Innerwear for protective clothing, "Sarakan Inner"

Innerwear for protective clothing, "Sarakan Inner"

Standard Unit Price:
SGD 27.48
Days to Ship :
29 Day(s)

An inner layer that's worn inside protective clothing and that suppresses unpleasant sweat and stuffiness. Has undergone a special water absorption treatment to ensure wash resistance. Even if you sweat during activities while wearing it, the temperature of the fabric will not rise because natural fibers and cellulose fibers are not used. Carbon fibers are inserted to suppress the generation of static electricity and can also be used in clean rooms.

Basic Specifications

  • Product Category
    Other
  • Application
    Antifouling property
  • Product Type
    Inner
  • Color
    Light Blue
  • Material
    Polyester long filament 100%
  • Season
    Year-round
  • Specifications
    Unisex
  • Antistatic Material
    Available
  • JIS Standard Compliant Products
    ×

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • 1 pc.
  • Clear
Size

Refine by

  • XL
  • XXL
  • Clear
Compatible Chest Circumference(cm)

Refine by

  • 100~108
  • 108~116
  • Clear
Waist(cm)

Refine by

  • 90~98
  • Clear
Inseam(cm)

Refine by

  • 79
  • Clear
Sleeve shape

Refine by

  • Long sleeve
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
XXL
-
90~98
79
-
29 Day(s)
SGD 27.48

Part Number : TR-6001P-XXL
Days to Ship 29 Day(s)
Standard Unit Price SGD 27.48
Quantity 1 pc.

Specificationtitle

  • Product Category
    Other
  • Application
    Antifouling property
  • Product Type
    Inner
  • Size
    XXL
  • Compatible Chest Circumference(cm)
    -
  • Waist(cm)
    90~98
  • Inseam(cm)
    79
  • Color
    Light Blue
  • Material
    Polyester long filament 100%
  • Season
    Year-round
  • Sleeve shape
    -
  • Specifications
    Unisex
  • Antistatic Material
    Available
  • JIS Standard Compliant Products
    ×
  • JAN Code
    4989999253801
  • Trusco Code
    451-9566
  • Mass(g)
    230
1 Pair
XL
100~108
-
-
Long sleeve
29 Day(s)
SGD 27.48

Part Number : TR-6001T-XL
Days to Ship 29 Day(s)
Standard Unit Price SGD 27.48
Quantity 1 Pair

Specificationtitle

  • Product Category
    Other
  • Application
    Antifouling property
  • Product Type
    Inner
  • Size
    XL
  • Compatible Chest Circumference(cm)
    100~108
  • Waist(cm)
    -
  • Inseam(cm)
    -
  • Color
    Light Blue
  • Material
    Polyester long filament 100%
  • Season
    Year-round
  • Sleeve shape
    Long sleeve
  • Specifications
    Unisex
  • Antistatic Material
    Available
  • JIS Standard Compliant Products
    ×
  • JAN Code
    4989999253849
  • Trusco Code
    451-9604
  • Mass(g)
    210
1 Pair
XXL
108~116
-
-
Long sleeve
29 Day(s)
SGD 27.48

Part Number : TR-6001T-XXL
Days to Ship 29 Day(s)
Standard Unit Price SGD 27.48
Quantity 1 Pair

Specificationtitle

  • Product Category
    Other
  • Application
    Antifouling property
  • Product Type
    Inner
  • Size
    XXL
  • Compatible Chest Circumference(cm)
    108~116
  • Waist(cm)
    -
  • Inseam(cm)
    -
  • Color
    Light Blue
  • Material
    Polyester long filament 100%
  • Season
    Year-round
  • Sleeve shape
    Long sleeve
  • Specifications
    Unisex
  • Antistatic Material
    Available
  • JIS Standard Compliant Products
    ×
  • JAN Code
    4989999253856
  • Trusco Code
    451-9612
  • Mass(g)
    225

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Inner wear to wear under protective clothing, which gives smooth feeling with less unpleasant stickness between sweat and the skin 
●Special water absorption processing is applied and washing performance is ensured.

Specification

●Color:Light Blue

Materials

●100% Polyester Long Fiber

Warning

●It is recommended to use the upper and lower set.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)