Torque wrench

Torque wrench

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Torque wrench that provides an excellent working experience and slim form with Wera's ergonomic "Craft Form" handle. For inspection and tightening.

Basic Specifications

  • Product Model
    Dial-type
  • Torque Adjustable Range (cN·m)
    100-2500
  • With / Without Rotary Slip Clutch Function
    Not Included
  • Torque Precision (±%)
    4
  • Minimum Scale (cN·m)
    0.1
  • Length (mm)
    290
  • Burden Direction
    Right
  • Insertion Angle(mm)
    6.35
  • JAN Code
    4013288168641
  • Trusco Code
    437-9357
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : 343697
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Dial-type
  • Torque Adjustable Range (cN·m)
    100-2500
  • With / Without Rotary Slip Clutch Function
    Not Included
  • Torque Precision (±%)
    4
  • Minimum Scale (cN·m)
    0.1
  • Length (mm)
    290
  • Burden Direction
    Right
  • Insertion Angle(mm)
    6.35
  • JAN Code
    4013288168641
  • Trusco Code
    437-9357
  • Mass(g)
    480
  • Features
    Torque wrench that provides an excellent working experience and slim form with Wera's ergonomic "Craft Form" handle.
  • Intended Use
    For inspection and tightening.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)