(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Tool Check

Tool Check

Standard Unit Price:
SGD 225.50
Days to Ship :
7 Day(s)

The ratchet handle, as well as frequently-used bits and sockets are contained in a compact card type case.

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 0 / No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5 / 6.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    3 / 4 / 5 / 2.5 / 6 / 8
  • Set Content
    Ratchet/Adapter/Bit Holder/Socket (5.5, 6, 7, 8, 10, 12, 13)
  • Set Content (Nos.)
    38
  • JAN Code
    4013288167606
  • Trusco Code
    433-5406
  • Features
    The ratchet handle, as well as frequently-used bits and sockets are contained in a compact card type case.
  • Bit
    (-) 5.5, 6.5, (+) 0, (+) 1, (+) 2, (+) 3; Opposite Side 2.5, 3.0, 4.0, 5.0, 6.0, 8.0, T10, T15, T20, T25, T30, T40, PZ2
  • Mass(g)
    460
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 225.50

Part Number : TOOL-CHECK
Days to Ship 7 Day(s)
Standard Unit Price SGD 225.50

Specificationtitle

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 0 / No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5 ~ 6.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2.5 ~ 8
  • Set Content
    Ratchet/Adapter/Bit Holder/Socket (5.5, 6, 7, 8, 10, 12, 13)
  • Set Content (Nos.)
    38
  • JAN Code
    4013288167606
  • Trusco Code
    433-5406
  • Features
    The ratchet handle, as well as frequently-used bits and sockets are contained in a compact card type case.
  • Bit
    (-) 5.5, 6.5, (+) 0, (+) 1, (+) 2, (+) 3; Opposite Side 2.5, 3.0, 4.0, 5.0, 6.0, 8.0, T10, T15, T20, T25, T30, T40, PZ2
  • Mass(g)
    460

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)