Ratcheting Handle (Insertion Angle 9.5 mm)

Ratcheting Handle (Insertion Angle 9.5 mm)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

The greatest masterpiece bringing together the KTC creation framework is Nepros. It has a shape that pursues maximum functionality from the viewpoints of ergonomics and dynamics. The gear has 90 teeth, the most in the world for small heads, making it able to achieve an unprecedented smooth motion and strength. Adopts a well-balanced, thickish, (φ20) hollow grip. Adopts a union mechanism that prevents inadvertent dropping of the socket.

Basic Specifications

Part Number
Total Length (L Dimension)(mm)

Refine by

  • 100
  • 180
  • 225
  • 275
  • Clear
JAN Code

Refine by

  • 4989433168692
  • 4989433760384
  • 4989433760391
  • 4989433760407
  • Clear
Trusco Code

Refine by

  • 453-6002
  • 453-5995
  • 453-5987
  • 453-5979
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
180
4989433168692
453-5979
4 Day(s) or more
-

Part Number : NBR390
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    9.5
  • Total Length (L Dimension)(mm)
    180
  • Number of Teeth(Pieces)
    90
  • JAN Code
    4989433168692
  • Trusco Code
    453-5979
  • Mass(g)
    275
  • Features
    The greatest masterpiece bringing together the KTC creation framework is Nepros. The function is a shape thoroughly pursued from the vantage point of human engineering or mechanics, etc. The gear is a small type head, using the world's greatest number of leaves, at 90 leaves, to achieve smooth motion never seen before, and also strength. Uses a good balanced thick (φ20) hollow grip. Uses a union mechanism to prevent unintentional socket dropping.
225
4989433760407
453-5987
3 Day(s) or more
-

Part Number : NBR390F
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    9.5
  • Total Length (L Dimension)(mm)
    225
  • Number of Teeth(Pieces)
    90
  • JAN Code
    4989433760407
  • Trusco Code
    453-5987
  • Mass(g)
    375
  • Features
    The greatest masterpiece bringing together the KTC creation framework is Nepros. The function is a shape thoroughly pursued from the vantage point of human engineering or mechanics, etc. The gear is a small type head, using the world's greatest number of leaves, at 90 leaves, to achieve smooth motion never seen before, and also strength. Uses a good balanced thick (φ20) hollow grip. Uses a union mechanism to prevent unintentional socket dropping.
275
4989433760384
453-5995
3 Day(s) or more
-

Part Number : NBR390L
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    9.5
  • Total Length (L Dimension)(mm)
    275
  • Number of Teeth(Pieces)
    90
  • JAN Code
    4989433760384
  • Trusco Code
    453-5995
  • Mass(g)
    400
  • Features
    The greatest masterpiece bringing together the KTC creation framework is Nepros. The function is a shape thoroughly pursued from the vantage point of human engineering or mechanics, etc. The gear is a small type head, using the world's greatest number of leaves, at 90 leaves, to achieve smooth motion never seen before, and also strength. Uses a good balanced thick (φ20) hollow grip. Uses a union mechanism to prevent unintentional socket dropping.
100
4989433760391
453-6002
4 Day(s) or more
-

Part Number : NBR390S
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    9.5
  • Total Length (L Dimension)(mm)
    100
  • Number of Teeth(Pieces)
    90
  • JAN Code
    4989433760391
  • Trusco Code
    453-6002
  • Mass(g)
    190
  • Features
    The greatest masterpiece bringing together the KTC creation framework is Nepros. The function is a shape thoroughly pursued from the vantage point of human engineering or mechanics, etc. The gear is a small type head, using the world's greatest number of leaves, at 90 leaves, to achieve smooth motion never seen before, and also strength. Uses a good balanced thick (φ20) hollow grip. Uses a union mechanism to prevent unintentional socket dropping.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)