(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sew-Cloth Short-Sleeved Shirt

Click this image to zoom it.

Move the mouse over the image to zoom

Sew-Cloth Short-Sleeved Shirt

Standard Unit Price:
SGD 48.27
Days to Ship :
10 Day(s)

[Features]·A short-sleeved shirt made of anti-static and breathable material. ·The buttons are hidden from the surface of the garment as much as possible, making it fully flat, and careful attention has been paid to avoid scratching the object. ·Anti-bacterial, deodorant, quick drying.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Chest measurement(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Dress length(cm)

Refine by

  • 70
  • 72
  • 75
  • 78
  • 81
  • Clear
The Length of the Sleeve(cm)

Refine by

  • 46
  • 47
  • 48
  • 51
  • 52
  • 53
  • 54
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy Blue
3L
124
81
52
10 Day(s)
SGD 48.27

Part Number : 7562-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Chest measurement(cm)
    124
  • Dress length(cm)
    81
  • The Length of the Sleeve(cm)
    52
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714360701
1 Pair
Navy Blue
4L
128
81
53
10 Day(s)
SGD 48.27

Part Number : 7562-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Chest measurement(cm)
    128
  • Dress length(cm)
    81
  • The Length of the Sleeve(cm)
    53
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714360718
1 Pair
Navy Blue
5L
132
81
54
10 Day(s)
SGD 48.27

Part Number : 7562-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Chest measurement(cm)
    132
  • Dress length(cm)
    81
  • The Length of the Sleeve(cm)
    54
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714360725
1 Pair
Navy Blue
L
116
75
48
10 Day(s)
SGD 48.27

Part Number : 7562-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Chest measurement(cm)
    116
  • Dress length(cm)
    75
  • The Length of the Sleeve(cm)
    48
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714360688
1 Pair
Navy Blue
LL
120
78
51
10 Day(s)
SGD 48.27

Part Number : 7562-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Chest measurement(cm)
    120
  • Dress length(cm)
    78
  • The Length of the Sleeve(cm)
    51
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714360695
1 Pair
Navy Blue
M
112
72
47
10 Day(s)
SGD 48.27

Part Number : 7562-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Chest measurement(cm)
    112
  • Dress length(cm)
    72
  • The Length of the Sleeve(cm)
    47
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714360671
1 Pair
Navy Blue
S
108
70
46
10 Day(s)
SGD 48.27

Part Number : 7562-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Chest measurement(cm)
    108
  • Dress length(cm)
    70
  • The Length of the Sleeve(cm)
    46
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714360664
1 Pair
Gray
3L
124
81
52
10 Day(s)
SGD 48.27

Part Number : 7562-22-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Chest measurement(cm)
    124
  • Dress length(cm)
    81
  • The Length of the Sleeve(cm)
    52
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360794
1 Pair
Gray
4L
128
81
53
10 Day(s)
SGD 48.27

Part Number : 7562-22-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Chest measurement(cm)
    128
  • Dress length(cm)
    81
  • The Length of the Sleeve(cm)
    53
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360800
1 Pair
Gray
5L
132
81
54
10 Day(s)
SGD 48.27

Part Number : 7562-22-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Chest measurement(cm)
    132
  • Dress length(cm)
    81
  • The Length of the Sleeve(cm)
    54
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360817
1 Pair
Gray
L
116
75
48
10 Day(s)
SGD 48.27

Part Number : 7562-22-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Chest measurement(cm)
    116
  • Dress length(cm)
    75
  • The Length of the Sleeve(cm)
    48
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360770
1 Pair
Gray
LL
120
78
51
10 Day(s)
SGD 48.27

Part Number : 7562-22-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Chest measurement(cm)
    120
  • Dress length(cm)
    78
  • The Length of the Sleeve(cm)
    51
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360787
1 Pair
Gray
M
112
72
47
10 Day(s)
SGD 48.27

Part Number : 7562-22-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Chest measurement(cm)
    112
  • Dress length(cm)
    72
  • The Length of the Sleeve(cm)
    47
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360763
1 Pair
Gray
S
108
70
46
10 Day(s)
SGD 48.27

Part Number : 7562-22-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Chest measurement(cm)
    108
  • Dress length(cm)
    70
  • The Length of the Sleeve(cm)
    46
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360756
1 Pair
Blue
3L
124
81
52
10 Day(s)
SGD 48.27

Part Number : 7562-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Chest measurement(cm)
    124
  • Dress length(cm)
    81
  • The Length of the Sleeve(cm)
    52
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360886
1 Pair
Blue
4L
128
81
53
10 Day(s)
SGD 48.27

Part Number : 7562-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Chest measurement(cm)
    128
  • Dress length(cm)
    81
  • The Length of the Sleeve(cm)
    53
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360893
1 Pair
Blue
5L
132
81
54
10 Day(s)
SGD 48.27

Part Number : 7562-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Chest measurement(cm)
    132
  • Dress length(cm)
    81
  • The Length of the Sleeve(cm)
    54
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360909
1 Pair
Blue
L
116
75
48
10 Day(s)
SGD 48.27

Part Number : 7562-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Chest measurement(cm)
    116
  • Dress length(cm)
    75
  • The Length of the Sleeve(cm)
    48
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360862
1 Pair
Blue
LL
120
78
51
10 Day(s)
SGD 48.27

Part Number : 7562-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Chest measurement(cm)
    120
  • Dress length(cm)
    78
  • The Length of the Sleeve(cm)
    51
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360879
1 Pair
Blue
M
112
72
47
10 Day(s)
SGD 48.27

Part Number : 7562-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Chest measurement(cm)
    112
  • Dress length(cm)
    72
  • The Length of the Sleeve(cm)
    47
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360855
1 Pair
Blue
S
108
70
46
10 Day(s)
SGD 48.27

Part Number : 7562-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Chest measurement(cm)
    108
  • Dress length(cm)
    70
  • The Length of the Sleeve(cm)
    46
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360848
1 Pair
Green
3L
124
81
52
10 Day(s)
SGD 48.27

Part Number : 7562-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Chest measurement(cm)
    124
  • Dress length(cm)
    81
  • The Length of the Sleeve(cm)
    52
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360978
1 Pair
Green
4L
128
81
53
10 Day(s)
SGD 48.27

Part Number : 7562-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Chest measurement(cm)
    128
  • Dress length(cm)
    81
  • The Length of the Sleeve(cm)
    53
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360985
1 Pair
Green
5L
132
81
54
10 Day(s)
SGD 48.27

Part Number : 7562-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Chest measurement(cm)
    132
  • Dress length(cm)
    81
  • The Length of the Sleeve(cm)
    54
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360992
1 Pair
Green
L
116
75
48
10 Day(s)
SGD 48.27

Part Number : 7562-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Chest measurement(cm)
    116
  • Dress length(cm)
    75
  • The Length of the Sleeve(cm)
    48
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360954
1 Pair
Green
LL
120
78
51
10 Day(s)
SGD 48.27

Part Number : 7562-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Chest measurement(cm)
    120
  • Dress length(cm)
    78
  • The Length of the Sleeve(cm)
    51
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360961
1 Pair
Green
M
112
72
47
10 Day(s)
SGD 48.27

Part Number : 7562-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Chest measurement(cm)
    112
  • Dress length(cm)
    72
  • The Length of the Sleeve(cm)
    47
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360947
1 Pair
Green
S
108
70
46
10 Day(s)
SGD 48.27

Part Number : 7562-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    2
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Chest measurement(cm)
    108
  • Dress length(cm)
    70
  • The Length of the Sleeve(cm)
    46
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360930

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)