(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sew-Cloth Two-Tuck Slacks

Click this image to zoom it.

Move the mouse over the image to zoom

Sew-Cloth Two-Tuck Slacks

Standard Unit Price:
SGD 48.27
Days to Ship :
10 Day(s)

[Features]·Double-pleated slacks made of anti-static and breathable material. ·Detailed considerations have been made to prevent the target from being scratched, such as by attaching a buckle guard. ·Anti-bacterial, deodorant, quick drying.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Inseam(cm)

Refine by

  • 76
  • 78
  • Clear
Waist(cm)

Refine by

  • 66~74
  • 72~80
  • 78~88
  • 86~96
  • 94~104
  • 102 to 112
  • 110–120
  • Clear
Color Details

Refine by

  • Blue
  • CON
  • Moss green
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
3L
76
94~104
CON
10 Day(s)
SGD 48.27

Part Number : 7560-10-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714359989
1 pc.
Navy Blue
4L
76
102 to 112
CON
10 Day(s)
SGD 48.27

Part Number : 7560-10-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714359996
1 pc.
Navy Blue
5L
76
110–120
CON
10 Day(s)
SGD 48.27

Part Number : 7560-10-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714360008
1 pc.
Navy Blue
L
78
78~88
CON
10 Day(s)
SGD 48.27

Part Number : 7560-10-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714359965
1 pc.
Navy Blue
LL
78
86~96
CON
10 Day(s)
SGD 48.27

Part Number : 7560-10-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714359972
1 pc.
Navy Blue
M
78
72~80
CON
10 Day(s)
SGD 48.27

Part Number : 7560-10-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714359958
1 pc.
Navy Blue
S
78
66~74
CON
10 Day(s)
SGD 48.27

Part Number : 7560-10-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714359941
1 pc.
Gray
3L
76
94~104
Silver gray
10 Day(s)
SGD 48.27

Part Number : 7560-22-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360077
1 pc.
Gray
4L
76
102 to 112
Silver gray
10 Day(s)
SGD 48.27

Part Number : 7560-22-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360084
1 pc.
Gray
5L
76
110–120
Silver gray
10 Day(s)
SGD 48.27

Part Number : 7560-22-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360091
1 pc.
Gray
L
78
78~88
Silver gray
10 Day(s)
SGD 48.27

Part Number : 7560-22-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360053
1 pc.
Gray
LL
78
86~96
Silver gray
10 Day(s)
SGD 48.27

Part Number : 7560-22-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360060
1 pc.
Gray
M
78
72~80
Silver gray
10 Day(s)
SGD 48.27

Part Number : 7560-22-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360046
1 pc.
Gray
S
78
66~74
Silver gray
10 Day(s)
SGD 48.27

Part Number : 7560-22-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714360039
1 pc.
Blue
3L
76
94~104
Blue
10 Day(s)
SGD 48.27

Part Number : 7560-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360169
1 pc.
Blue
4L
76
102 to 112
Blue
10 Day(s)
SGD 48.27

Part Number : 7560-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360176
1 pc.
Blue
5L
76
110–120
Blue
10 Day(s)
SGD 48.27

Part Number : 7560-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360183
1 pc.
Blue
L
78
78~88
Blue
10 Day(s)
SGD 48.27

Part Number : 7560-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360145
1 pc.
Blue
LL
78
86~96
Blue
10 Day(s)
SGD 48.27

Part Number : 7560-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360152
1 pc.
Blue
M
78
72~80
Blue
10 Day(s)
SGD 48.27

Part Number : 7560-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360138
1 pc.
Blue
S
78
66~74
Blue
10 Day(s)
SGD 48.27

Part Number : 7560-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714360121
1 pc.
Green
3L
76
94~104
Moss green
10 Day(s)
SGD 48.27

Part Number : 7560-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Inseam(cm)
    76
  • Waist(cm)
    94~104
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360251
1 pc.
Green
4L
76
102 to 112
Moss green
10 Day(s)
SGD 48.27

Part Number : 7560-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Inseam(cm)
    76
  • Waist(cm)
    102 to 112
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360268
1 pc.
Green
5L
76
110–120
Moss green
10 Day(s)
SGD 48.27

Part Number : 7560-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Inseam(cm)
    76
  • Waist(cm)
    110–120
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360275
1 pc.
Green
L
78
78~88
Moss green
10 Day(s)
SGD 48.27

Part Number : 7560-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Inseam(cm)
    78
  • Waist(cm)
    78~88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360237
1 pc.
Green
LL
78
86~96
Moss green
10 Day(s)
SGD 48.27

Part Number : 7560-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Inseam(cm)
    78
  • Waist(cm)
    86~96
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360244
1 pc.
Green
M
78
72~80
Moss green
10 Day(s)
SGD 48.27

Part Number : 7560-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Inseam(cm)
    78
  • Waist(cm)
    72~80
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360220
1 pc.
Green
S
78
66~74
Moss green
10 Day(s)
SGD 48.27

Part Number : 7560-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Inseam(cm)
    78
  • Waist(cm)
    66~74
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714360213

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)