(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Twist 45 Rat Pants

Click this image to zoom it.

Move the mouse over the image to zoom

Twist 45 Rat Pants

Standard Unit Price:
SGD 52.47
Days to Ship :
10 Day(s)

Work clothing with eight pockets for storage and functionality.
[Features]
· 3D pants that easily allow for intense movement, cut so that the legs can bend and stretch easily.
· Features eight pockets.
· Cargo pockets allow for insertion and removal while sitting, and the flaps feature Velcro so that items won't fall out easily.
· Cool yet casual workwear.
· Pre-washed 100% cotton that is soft, gentle on skin and easy to move around in.
[Applications]
· For intense work sites.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Inseam(cm)
    80
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Black
  • Brown
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • Clear
Waist(cm)

Refine by

  • 75~80
  • 80~85
  • 85~90
  • 90~95
  • 95~100
  • 100~105
  • Clear
Color Details

Refine by

  • Mocha
  • Silver gray
  • Stone Black
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
3L
90~95
Silver gray
10 Day(s)
SGD 52.47

Part Number : 2156-22-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    3L
  • Inseam(cm)
    80
  • Waist(cm)
    90~95
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714473883
1 pc.
Gray
4L
95~100
Silver gray
10 Day(s)
SGD 52.47

Part Number : 2156-22-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    4L
  • Inseam(cm)
    80
  • Waist(cm)
    95~100
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714473890
1 pc.
Gray
5L
100~105
Silver gray
10 Day(s)
SGD 52.47

Part Number : 2156-22-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    5L
  • Inseam(cm)
    80
  • Waist(cm)
    100~105
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714473906
1 pc.
Gray
L
80~85
Silver gray
10 Day(s)
SGD 52.47

Part Number : 2156-22-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    L
  • Inseam(cm)
    80
  • Waist(cm)
    80~85
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714473869
1 pc.
Gray
LL
85~90
Silver gray
10 Day(s)
SGD 52.47

Part Number : 2156-22-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    LL
  • Inseam(cm)
    80
  • Waist(cm)
    85~90
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714473876
1 pc.
Gray
M
75~80
Silver gray
10 Day(s)
SGD 52.47

Part Number : 2156-22-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    M
  • Inseam(cm)
    80
  • Waist(cm)
    75~80
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714473852
1 pc.
Brown
3L
90~95
Mocha
10 Day(s)
SGD 52.47

Part Number : 2156-53-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    3L
  • Inseam(cm)
    80
  • Waist(cm)
    90~95
  • Color Details
    Mocha
  • Mass(g)
    500
  • Product Code
    4991714473951
1 pc.
Brown
4L
95~100
Mocha
10 Day(s)
SGD 52.47

Part Number : 2156-53-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    4L
  • Inseam(cm)
    80
  • Waist(cm)
    95~100
  • Color Details
    Mocha
  • Mass(g)
    500
  • Product Code
    4991714473968
1 pc.
Brown
5L
100~105
Mocha
10 Day(s)
SGD 52.47

Part Number : 2156-53-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    5L
  • Inseam(cm)
    80
  • Waist(cm)
    100~105
  • Color Details
    Mocha
  • Mass(g)
    500
  • Product Code
    4991714473975
1 pc.
Brown
L
80~85
Mocha
10 Day(s)
SGD 52.47

Part Number : 2156-53-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    L
  • Inseam(cm)
    80
  • Waist(cm)
    80~85
  • Color Details
    Mocha
  • Mass(g)
    500
  • Product Code
    4991714473937
1 pc.
Brown
LL
85~90
Mocha
10 Day(s)
SGD 52.47

Part Number : 2156-53-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    LL
  • Inseam(cm)
    80
  • Waist(cm)
    85~90
  • Color Details
    Mocha
  • Mass(g)
    500
  • Product Code
    4991714473944
1 pc.
Brown
M
75~80
Mocha
10 Day(s)
SGD 52.47

Part Number : 2156-53-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    M
  • Inseam(cm)
    80
  • Waist(cm)
    75~80
  • Color Details
    Mocha
  • Mass(g)
    500
  • Product Code
    4991714473920
1 pc.
Black
3L
90~95
Stone Black
10 Day(s)
SGD 52.47

Part Number : 2156-91-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    3L
  • Inseam(cm)
    80
  • Waist(cm)
    90~95
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714474026
1 pc.
Black
4L
95~100
Stone Black
10 Day(s)
SGD 52.47

Part Number : 2156-91-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    4L
  • Inseam(cm)
    80
  • Waist(cm)
    95~100
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714474033
1 pc.
Black
5L
100~105
Stone Black
10 Day(s)
SGD 52.47

Part Number : 2156-91-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    5L
  • Inseam(cm)
    80
  • Waist(cm)
    100~105
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714474040
1 pc.
Black
L
80~85
Stone Black
10 Day(s)
SGD 52.47

Part Number : 2156-91-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    L
  • Inseam(cm)
    80
  • Waist(cm)
    80~85
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714474002
1 pc.
Black
LL
85~90
Stone Black
10 Day(s)
SGD 52.47

Part Number : 2156-91-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    LL
  • Inseam(cm)
    80
  • Waist(cm)
    85~90
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714474019
1 pc.
Black
M
75~80
Stone Black
10 Day(s)
SGD 52.47

Part Number : 2156-91-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.47
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    M
  • Inseam(cm)
    80
  • Waist(cm)
    75~80
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714473999

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)