(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Twist 45 Long-Sleeved Shirt

Click this image to zoom it.

Move the mouse over the image to zoom

Twist 45 Long-Sleeved Shirt

Standard Unit Price:
SGD 60.00
Days to Ship :
10 Day(s)

Cool yet casual workwear that has been pre-washed, is gentle on the skin, soft and easy to move around in.

[Features]
· Shirt also features 3D sleeves that allow for total coordination.
· Silver gray and olive drab have also been added for the long-sleeved shirts—shirts which can be coordinated with other clothing year-round. A button-up shirt made of pre-washed 100% cotton material features functional left and right breast pockets and 3D sleeves.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Black
  • Brown
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • Clear
Shoulder width(cm)

Refine by

  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • Clear
Chest measurement(cm)

Refine by

  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Sleeve Length(cm)

Refine by

  • 55.5
  • 57.5
  • 59.5
  • 61.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
52
124
61.5
10 Day(s)
SGD 60.00

Part Number : 2153-22-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714473678
1 Pair
Gray
4L
54
128
61.5
10 Day(s)
SGD 60.00

Part Number : 2153-22-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714473685
1 Pair
Gray
5L
56
132
61.5
10 Day(s)
SGD 60.00

Part Number : 2153-22-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714473692
1 Pair
Gray
L
48
116
57.5
10 Day(s)
SGD 60.00

Part Number : 2153-22-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714473654
1 Pair
Gray
LL
50
120
59.5
10 Day(s)
SGD 60.00

Part Number : 2153-22-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714473661
1 Pair
Gray
M
46
112
55.5
10 Day(s)
SGD 60.00

Part Number : 2153-22-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714473647
1 Pair
Brown
3L
52
124
61.5
10 Day(s)
SGD 60.00

Part Number : 2153-53-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Mocha
  • Mass(g)
    500
  • Product Code
    4991714473746
1 Pair
Brown
4L
54
128
61.5
10 Day(s)
SGD 60.00

Part Number : 2153-53-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Mocha
  • Mass(g)
    500
  • Product Code
    4991714473753
1 Pair
Brown
5L
56
132
61.5
10 Day(s)
SGD 60.00

Part Number : 2153-53-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Mocha
  • Mass(g)
    500
  • Product Code
    4991714473760
1 Pair
Brown
L
48
116
57.5
10 Day(s)
SGD 60.00

Part Number : 2153-53-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Mocha
  • Mass(g)
    500
  • Product Code
    4991714473722
1 Pair
Brown
LL
50
120
59.5
10 Day(s)
SGD 60.00

Part Number : 2153-53-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    Mocha
  • Mass(g)
    500
  • Product Code
    4991714473739
1 Pair
Brown
M
46
112
55.5
10 Day(s)
SGD 60.00

Part Number : 2153-53-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Brown
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    Mocha
  • Mass(g)
    500
  • Product Code
    4991714473715
1 Pair
Black
3L
52
124
61.5
10 Day(s)
SGD 60.00

Part Number : 2153-91-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714473814
1 Pair
Black
4L
54
128
61.5
10 Day(s)
SGD 60.00

Part Number : 2153-91-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714473821
1 Pair
Black
5L
56
132
61.5
10 Day(s)
SGD 60.00

Part Number : 2153-91-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    61.5
  • Dress length(cm)
    84
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714473838
1 Pair
Black
L
48
116
57.5
10 Day(s)
SGD 60.00

Part Number : 2153-91-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    57.5
  • Dress length(cm)
    78
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714473791
1 Pair
Black
LL
50
120
59.5
10 Day(s)
SGD 60.00

Part Number : 2153-91-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    59.5
  • Dress length(cm)
    81
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714473807
1 Pair
Black
M
46
112
55.5
10 Day(s)
SGD 60.00

Part Number : 2153-91-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 60.00
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves
  • Mixing Ratio
    100% Cotton
  • Material
    Back twill
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    55.5
  • Dress length(cm)
    75
  • Color Details
    Stone Black
  • Mass(g)
    500
  • Product Code
    4991714473784

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)