(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Handsome Double Pleated Cargo Pants 2096

Click this image to zoom it.

Move the mouse over the image to zoom

Handsome Double Pleated Cargo Pants 2096

Standard Unit Price:
SGD 49.95-
Days to Ship :
10 Day(s)

Soft and stylish work clothing.
[Features]
· Features cargo pockets on the left and right with different designs.
· Left cargo pocket features a zipper.
· With a "high-rise" waist for the perfect fit.
· Uses thick, stable belt loops.
· Uses high quality 100% cotton fabric.
· Original metal buttons are used for all of the buttons.
[Applications]
· Optimal for various work.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • Clear
Color Details

Refine by

  • Blue
  • CON
  • Moss green
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
70
CON
10 Day(s)
SGD 49.95

Part Number : 2096-10-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304552
1 pc.
Navy Blue
73
CON
10 Day(s)
SGD 49.95

Part Number : 2096-10-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304569
1 pc.
Navy Blue
76
CON
10 Day(s)
SGD 49.95

Part Number : 2096-10-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304576
1 pc.
Navy Blue
79
CON
10 Day(s)
SGD 49.95

Part Number : 2096-10-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304583
1 pc.
Navy Blue
82
CON
10 Day(s)
SGD 49.95

Part Number : 2096-10-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304590
1 pc.
Navy Blue
85
CON
10 Day(s)
SGD 49.95

Part Number : 2096-10-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304606
1 pc.
Navy Blue
88
CON
10 Day(s)
SGD 49.95

Part Number : 2096-10-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304613
1 pc.
Navy Blue
91
CON
10 Day(s)
SGD 49.95

Part Number : 2096-10-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304620
1 pc.
Navy Blue
95
CON
10 Day(s)
SGD 49.95

Part Number : 2096-10-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    95
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304637
1 pc.
Navy Blue
100
CON
10 Day(s)
SGD 49.95

Part Number : 2096-10-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    100
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304644
1 pc.
Navy Blue
105
CON
10 Day(s)
SGD 52.05

Part Number : 2096-10-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.05
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    105
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304651
1 pc.
Navy Blue
110
CON
10 Day(s)
SGD 52.05

Part Number : 2096-10-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.05
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    110
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304668
1 pc.
Navy Blue
115
CON
10 Day(s)
SGD 52.05

Part Number : 2096-10-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.05
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    115
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304675
1 pc.
Navy Blue
120
CON
10 Day(s)
SGD 52.05

Part Number : 2096-10-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.05
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    120
  • Color Details
    CON
  • Mass(g)
    500
  • Product Code
    4991714304682
1 pc.
Gray
70
Silver gray
10 Day(s)
SGD 49.95

Part Number : 2096-22-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304705
1 pc.
Gray
73
Silver gray
10 Day(s)
SGD 49.95

Part Number : 2096-22-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304712
1 pc.
Gray
76
Silver gray
10 Day(s)
SGD 49.95

Part Number : 2096-22-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304729
1 pc.
Gray
79
Silver gray
10 Day(s)
SGD 49.95

Part Number : 2096-22-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304736
1 pc.
Gray
82
Silver gray
10 Day(s)
SGD 49.95

Part Number : 2096-22-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304743
1 pc.
Gray
85
Silver gray
10 Day(s)
SGD 49.95

Part Number : 2096-22-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304750
1 pc.
Gray
88
Silver gray
10 Day(s)
SGD 49.95

Part Number : 2096-22-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304767
1 pc.
Gray
91
Silver gray
10 Day(s)
SGD 49.95

Part Number : 2096-22-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304774
1 pc.
Gray
95
Silver gray
10 Day(s)
SGD 49.95

Part Number : 2096-22-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    95
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304781
1 pc.
Gray
100
Silver gray
10 Day(s)
SGD 49.95

Part Number : 2096-22-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    100
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304798
1 pc.
Gray
105
Silver gray
10 Day(s)
SGD 52.05

Part Number : 2096-22-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.05
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    105
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304804
1 pc.
Gray
110
Silver gray
10 Day(s)
SGD 52.05

Part Number : 2096-22-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.05
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    110
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304811
1 pc.
Gray
115
Silver gray
10 Day(s)
SGD 52.05

Part Number : 2096-22-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.05
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    115
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304828
1 pc.
Gray
120
Silver gray
10 Day(s)
SGD 52.05

Part Number : 2096-22-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.05
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    120
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714304835
1 pc.
Blue
70
Blue
10 Day(s)
SGD 49.95

Part Number : 2096-40-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304859
1 pc.
Blue
73
Blue
10 Day(s)
SGD 49.95

Part Number : 2096-40-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304866
1 pc.
Blue
76
Blue
10 Day(s)
SGD 49.95

Part Number : 2096-40-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304873
1 pc.
Blue
79
Blue
10 Day(s)
SGD 49.95

Part Number : 2096-40-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304880
1 pc.
Blue
82
Blue
10 Day(s)
SGD 49.95

Part Number : 2096-40-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304897
1 pc.
Blue
85
Blue
10 Day(s)
SGD 49.95

Part Number : 2096-40-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304903
1 pc.
Blue
88
Blue
10 Day(s)
SGD 49.95

Part Number : 2096-40-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304910
1 pc.
Blue
91
Blue
10 Day(s)
SGD 49.95

Part Number : 2096-40-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304927
1 pc.
Blue
95
Blue
10 Day(s)
SGD 49.95

Part Number : 2096-40-95
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    95
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304934
1 pc.
Blue
100
Blue
10 Day(s)
SGD 49.95

Part Number : 2096-40-100
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    100
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304941
1 pc.
Blue
105
Blue
10 Day(s)
SGD 52.05

Part Number : 2096-40-105
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.05
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    105
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304958
1 pc.
Blue
110
Blue
10 Day(s)
SGD 52.05

Part Number : 2096-40-110
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.05
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    110
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304965
1 pc.
Blue
115
Blue
10 Day(s)
SGD 52.05

Part Number : 2096-40-115
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.05
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    115
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304972
1 pc.
Blue
120
Blue
10 Day(s)
SGD 52.05

Part Number : 2096-40-120
Days to Ship 10 Day(s)
Standard Unit Price SGD 52.05
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    120
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714304989
1 pc.
Green
70
Moss green
10 Day(s)
SGD 49.95

Part Number : 2096-61-70
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    70
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714305009
1 pc.
Green
73
Moss green
10 Day(s)
SGD 49.95

Part Number : 2096-61-73
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    73
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714305016
1 pc.
Green
76
Moss green
10 Day(s)
SGD 49.95

Part Number : 2096-61-76
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    76
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714305023
1 pc.
Green
79
Moss green
10 Day(s)
SGD 49.95

Part Number : 2096-61-79
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    79
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714305030
1 pc.
Green
82
Moss green
10 Day(s)
SGD 49.95

Part Number : 2096-61-82
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    82
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714305047
1 pc.
Green
85
Moss green
10 Day(s)
SGD 49.95

Part Number : 2096-61-85
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    85
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714305054
1 pc.
Green
88
Moss green
10 Day(s)
SGD 49.95

Part Number : 2096-61-88
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    88
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714305061
1 pc.
Green
91
Moss green
10 Day(s)
SGD 49.95

Part Number : 2096-61-91
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Pocket
    7
  • Mixing Ratio
    100% Cotton
  • Material
    Burberry
  • Inseam(cm)
    81
  • Waist(cm)
    91
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714305078

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)