(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Triple Five, No Tuck, Fit Type

Click this image to zoom it.

Move the mouse over the image to zoom

Triple Five, No Tuck, Fit Type

Standard Unit Price:
SGD 49.95
Days to Ship :
10 Day(s)

Quick-dry sweat absorbing workwear that is optimal for summer, made of durable, breathable fabric.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Inseam(cm)
    80
  • Mass(g)
    500
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Black
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • 7L
  • 8L
  • L
  • LL
  • M
  • S
  • Clear
Waist(cm)

Refine by

  • 70~75
  • 75~80
  • 80~85
  • 85~90
  • 90~95
  • 95~100
  • 100~105
  • 105~110
  • 110~115
  • 115~120
  • Clear
Color Details

Refine by

  • Black
  • Blue
  • Charcoal gray
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
3L
90~95
Silver gray
10 Day(s)
SGD 49.95

Part Number : 1650-22-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Inseam(cm)
    80
  • Waist(cm)
    90~95
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714471360
1 pc.
Gray
4L
95~100
Silver gray
10 Day(s)
SGD 49.95

Part Number : 1650-22-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Inseam(cm)
    80
  • Waist(cm)
    95~100
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714471377
1 pc.
Gray
5L
100~105
Silver gray
10 Day(s)
SGD 49.95

Part Number : 1650-22-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Inseam(cm)
    80
  • Waist(cm)
    100~105
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714471384
1 pc.
Gray
6L
105~110
Silver gray
10 Day(s)
SGD 49.95

Part Number : 1650-22-6L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    6L
  • Inseam(cm)
    80
  • Waist(cm)
    105~110
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714471391
1 pc.
Gray
7L
110~115
Silver gray
10 Day(s)
SGD 49.95

Part Number : 1650-22-7L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    7L
  • Inseam(cm)
    80
  • Waist(cm)
    110~115
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714471407
1 pc.
Gray
8L
115~120
Silver gray
10 Day(s)
SGD 49.95

Part Number : 1650-22-8L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    8L
  • Inseam(cm)
    80
  • Waist(cm)
    115~120
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714471414
1 pc.
Gray
L
80~85
Silver gray
10 Day(s)
SGD 49.95

Part Number : 1650-22-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Inseam(cm)
    80
  • Waist(cm)
    80~85
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714471346
1 pc.
Gray
LL
85~90
Silver gray
10 Day(s)
SGD 49.95

Part Number : 1650-22-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Inseam(cm)
    80
  • Waist(cm)
    85~90
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714471353
1 pc.
Gray
M
75~80
Silver gray
10 Day(s)
SGD 49.95

Part Number : 1650-22-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Inseam(cm)
    80
  • Waist(cm)
    75~80
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714471339
1 pc.
Gray
S
70~75
Silver gray
10 Day(s)
SGD 49.95

Part Number : 1650-22-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Inseam(cm)
    80
  • Waist(cm)
    70~75
  • Color Details
    Silver gray
  • Mass(g)
    500
  • Product Code
    4991714471322
1 pc.
Gray
3L
90~95
Charcoal gray
10 Day(s)
SGD 49.95

Part Number : 1650-25-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Inseam(cm)
    80
  • Waist(cm)
    90~95
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714471476
1 pc.
Gray
4L
95~100
Charcoal gray
10 Day(s)
SGD 49.95

Part Number : 1650-25-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Inseam(cm)
    80
  • Waist(cm)
    95~100
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714471483
1 pc.
Gray
5L
100~105
Charcoal gray
10 Day(s)
SGD 49.95

Part Number : 1650-25-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Inseam(cm)
    80
  • Waist(cm)
    100~105
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714471490
1 pc.
Gray
6L
105~110
Charcoal gray
10 Day(s)
SGD 49.95

Part Number : 1650-25-6L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    6L
  • Inseam(cm)
    80
  • Waist(cm)
    105~110
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714471506
1 pc.
Gray
7L
110~115
Charcoal gray
10 Day(s)
SGD 49.95

Part Number : 1650-25-7L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    7L
  • Inseam(cm)
    80
  • Waist(cm)
    110~115
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714471513
1 pc.
Gray
8L
115~120
Charcoal gray
10 Day(s)
SGD 49.95

Part Number : 1650-25-8L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    8L
  • Inseam(cm)
    80
  • Waist(cm)
    115~120
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714471520
1 pc.
Gray
L
80~85
Charcoal gray
10 Day(s)
SGD 49.95

Part Number : 1650-25-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Inseam(cm)
    80
  • Waist(cm)
    80~85
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714471452
1 pc.
Gray
LL
85~90
Charcoal gray
10 Day(s)
SGD 49.95

Part Number : 1650-25-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Inseam(cm)
    80
  • Waist(cm)
    85~90
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714471469
1 pc.
Gray
M
75~80
Charcoal gray
10 Day(s)
SGD 49.95

Part Number : 1650-25-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Inseam(cm)
    80
  • Waist(cm)
    75~80
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714471445
1 pc.
Gray
S
70~75
Charcoal gray
10 Day(s)
SGD 49.95

Part Number : 1650-25-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Inseam(cm)
    80
  • Waist(cm)
    70~75
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714471438
1 pc.
Blue
3L
90~95
Blue
10 Day(s)
SGD 49.95

Part Number : 1650-40-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Inseam(cm)
    80
  • Waist(cm)
    90~95
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714471582
1 pc.
Blue
4L
95~100
Blue
10 Day(s)
SGD 49.95

Part Number : 1650-40-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Inseam(cm)
    80
  • Waist(cm)
    95~100
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714471599
1 pc.
Blue
5L
100~105
Blue
10 Day(s)
SGD 49.95

Part Number : 1650-40-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Inseam(cm)
    80
  • Waist(cm)
    100~105
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714471605
1 pc.
Blue
6L
105~110
Blue
10 Day(s)
SGD 49.95

Part Number : 1650-40-6L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    6L
  • Inseam(cm)
    80
  • Waist(cm)
    105~110
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714471612
1 pc.
Blue
7L
110~115
Blue
10 Day(s)
SGD 49.95

Part Number : 1650-40-7L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    7L
  • Inseam(cm)
    80
  • Waist(cm)
    110~115
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714471629
1 pc.
Blue
8L
115~120
Blue
10 Day(s)
SGD 49.95

Part Number : 1650-40-8L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    8L
  • Inseam(cm)
    80
  • Waist(cm)
    115~120
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714471636
1 pc.
Blue
L
80~85
Blue
10 Day(s)
SGD 49.95

Part Number : 1650-40-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Inseam(cm)
    80
  • Waist(cm)
    80~85
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714471568
1 pc.
Blue
LL
85~90
Blue
10 Day(s)
SGD 49.95

Part Number : 1650-40-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Inseam(cm)
    80
  • Waist(cm)
    85~90
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714471575
1 pc.
Blue
M
75~80
Blue
10 Day(s)
SGD 49.95

Part Number : 1650-40-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Inseam(cm)
    80
  • Waist(cm)
    75~80
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714471551
1 pc.
Blue
S
70~75
Blue
10 Day(s)
SGD 49.95

Part Number : 1650-40-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Inseam(cm)
    80
  • Waist(cm)
    70~75
  • Color Details
    Blue
  • Mass(g)
    500
  • Product Code
    4991714471544
1 pc.
Black
3L
90~95
Black
10 Day(s)
SGD 49.95

Part Number : 1650-90-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    3L
  • Inseam(cm)
    80
  • Waist(cm)
    90~95
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714471698
1 pc.
Black
4L
95~100
Black
10 Day(s)
SGD 49.95

Part Number : 1650-90-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    4L
  • Inseam(cm)
    80
  • Waist(cm)
    95~100
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714471704
1 pc.
Black
5L
100~105
Black
10 Day(s)
SGD 49.95

Part Number : 1650-90-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    5L
  • Inseam(cm)
    80
  • Waist(cm)
    100~105
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714471711
1 pc.
Black
6L
105~110
Black
10 Day(s)
SGD 49.95

Part Number : 1650-90-6L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    6L
  • Inseam(cm)
    80
  • Waist(cm)
    105~110
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714471728
1 pc.
Black
7L
110~115
Black
10 Day(s)
SGD 49.95

Part Number : 1650-90-7L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    7L
  • Inseam(cm)
    80
  • Waist(cm)
    110~115
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714471735
1 pc.
Black
8L
115~120
Black
10 Day(s)
SGD 49.95

Part Number : 1650-90-8L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    8L
  • Inseam(cm)
    80
  • Waist(cm)
    115~120
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714471742
1 pc.
Black
L
80~85
Black
10 Day(s)
SGD 49.95

Part Number : 1650-90-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    L
  • Inseam(cm)
    80
  • Waist(cm)
    80~85
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714471674
1 pc.
Black
LL
85~90
Black
10 Day(s)
SGD 49.95

Part Number : 1650-90-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    LL
  • Inseam(cm)
    80
  • Waist(cm)
    85~90
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714471681
1 pc.
Black
M
75~80
Black
10 Day(s)
SGD 49.95

Part Number : 1650-90-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    M
  • Inseam(cm)
    80
  • Waist(cm)
    75~80
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714471667
1 pc.
Black
S
70~75
Black
10 Day(s)
SGD 49.95

Part Number : 1650-90-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 49.95
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Season
    Spring and summer
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    4
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Sour Cloth
  • Size
    S
  • Inseam(cm)
    80
  • Waist(cm)
    70~75
  • Color Details
    Black
  • Mass(g)
    500
  • Product Code
    4991714471650

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)