MiniDry Work Trousers

MiniDry Work Trousers

Workwear that feels cool, made of quick-dry sweat absorbing material.

Part Number

Configured Part Number is shown.

Part Number
1346-20-3L
1346-20-4L
1346-20-5L
1346-20-L
1346-20-LL
1346-20-M
1346-20-S
1346-40-3L
1346-40-4L
1346-40-5L
1346-40-L
1346-40-LL
1346-40-M
1346-40-S
1346-60-3L
1346-60-4L
1346-60-5L
1346-60-L
1346-60-LL
1346-60-M
1346-60-S
Part NumberVolume DiscountDays to ShipColor (Group) Size Inseam
(cm)
Waist
(cm)
Color Details Mass
(g)
Product Code Contents
5 Day(s) or more Gray3L7694~104Gray50049917141536481 pc.
5 Day(s) or more Gray4L76102 to 112Gray50049917141536551 pc.
5 Day(s) or more Gray5L76110–120Gray50049917141536621 pc.
5 Day(s) or more GrayL7878~88Gray50049917141536241 pc.
5 Day(s) or more GrayLL7886~96Gray50049917141536311 pc.
5 Day(s) or more GrayM7872~80Gray50049917141536171 pc.
5 Day(s) or more GrayS7866~74Gray50049917141536001 pc.
5 Day(s) or more Blue3L7694~104Blue50049917141663651 pc.
5 Day(s) or more Blue4L76102 to 112Blue50049917141663721 pc.
5 Day(s) or more Blue5L76110–120Blue50049917141663891 pc.
5 Day(s) or more BlueL7878~88Blue50049917141663411 pc.
5 Day(s) or more BlueLL7886~96Blue50049917141663581 pc.
5 Day(s) or more BlueM7872~80Blue50049917141663341 pc.
5 Day(s) or more BlueS7866~74Blue50049917141663271 pc.
5 Day(s) or more Green3L7694~104Green50049917141613531 pc.
5 Day(s) or more Green4L76102 to 112Green50049917141613601 pc.
5 Day(s) or more Green5L76110–120Green50049917141613771 pc.
5 Day(s) or more GreenL7878~88Green50049917141613391 pc.
5 Day(s) or more GreenLL7886~96Green50049917141613461 pc.
5 Day(s) or more GreenM7872~80Green50049917141613221 pc.
5 Day(s) or more GreenS7866~74Green50049917141613151 pc.

Loading...

  1. 1

Basic Information

Commodity Classification Pants Season Spring and summer Specifications For Men
Antistatic material Included JIS Compliant Product x Pocket 6
Mixing Ratio Polyester 80%, Cotton 20% Material Super Cool Grosgrain Contents 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)