(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hybrid Short-Sleeved Shirt

Click this image to zoom it.

Move the mouse over the image to zoom

Hybrid Short-Sleeved Shirt

Standard Unit Price:
SGD 46.18-
Days to Ship :
10 Day(s)

[Features]·A short-sleeved shirt made of high-quality hybrid cotton that is anti-static. ·Wrinkle-resistant and soft to the touch. ·Various pockets with excellent functionality, including double pockets, support the work site.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Mass(g)
    500
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Green
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(cm)

Refine by

  • 44
  • 46
  • 48
  • 50
  • 52
  • 54
  • 56
  • Clear
Chest measurement(cm)

Refine by

  • 108
  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Sleeve Length(cm)

Refine by

  • 24
  • 26
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Gray
3L
52
124
26
10 Day(s)
SGD 47.23

Part Number : 1272-20-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174865
1 Pair
Gray
4L
54
128
26
10 Day(s)
SGD 48.27

Part Number : 1272-20-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174872
1 Pair
Gray
5L
56
132
26
10 Day(s)
SGD 48.27

Part Number : 1272-20-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174889
1 Pair
Gray
L
48
116
24
10 Day(s)
SGD 46.18

Part Number : 1272-20-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174841
1 Pair
Gray
LL
50
120
26
10 Day(s)
SGD 46.18

Part Number : 1272-20-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    78
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174858
1 Pair
Gray
M
46
112
24
10 Day(s)
SGD 46.18

Part Number : 1272-20-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174834
1 Pair
Gray
S
44
108
24
10 Day(s)
SGD 46.18

Part Number : 1272-20-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    70
  • Color Details
    Gray
  • Mass(g)
    500
  • Product Code
    4991714174827
1 Pair
Gray
3L
52
124
26
10 Day(s)
SGD 47.23

Part Number : 1272-25-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174957
1 Pair
Gray
4L
54
128
26
10 Day(s)
SGD 48.27

Part Number : 1272-25-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174964
1 Pair
Gray
5L
56
132
26
10 Day(s)
SGD 48.27

Part Number : 1272-25-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174971
1 Pair
Gray
L
48
116
24
10 Day(s)
SGD 46.18

Part Number : 1272-25-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174933
1 Pair
Gray
LL
50
120
26
10 Day(s)
SGD 46.18

Part Number : 1272-25-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    78
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174940
1 Pair
Gray
M
46
112
24
10 Day(s)
SGD 46.18

Part Number : 1272-25-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174926
1 Pair
Gray
S
44
108
24
10 Day(s)
SGD 46.18

Part Number : 1272-25-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    70
  • Color Details
    Charcoal gray
  • Mass(g)
    500
  • Product Code
    4991714174919
1 Pair
Green
3L
52
124
26
10 Day(s)
SGD 47.23

Part Number : 1272-61-3L
Days to Ship 10 Day(s)
Standard Unit Price SGD 47.23
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    3L
  • Shoulder width(cm)
    52
  • Chest measurement(cm)
    124
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714175046
1 Pair
Green
4L
54
128
26
10 Day(s)
SGD 48.27

Part Number : 1272-61-4L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    4L
  • Shoulder width(cm)
    54
  • Chest measurement(cm)
    128
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714175053
1 Pair
Green
5L
56
132
26
10 Day(s)
SGD 48.27

Part Number : 1272-61-5L
Days to Ship 10 Day(s)
Standard Unit Price SGD 48.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    5L
  • Shoulder width(cm)
    56
  • Chest measurement(cm)
    132
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    81
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714175060
1 Pair
Green
L
48
116
24
10 Day(s)
SGD 46.18

Part Number : 1272-61-L
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    L
  • Shoulder width(cm)
    48
  • Chest measurement(cm)
    116
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    75
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714175022
1 Pair
Green
LL
50
120
26
10 Day(s)
SGD 46.18

Part Number : 1272-61-LL
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    LL
  • Shoulder width(cm)
    50
  • Chest measurement(cm)
    120
  • Sleeve Length(cm)
    26
  • Dress length(cm)
    78
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714175039
1 Pair
Green
M
46
112
24
10 Day(s)
SGD 46.18

Part Number : 1272-61-M
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    M
  • Shoulder width(cm)
    46
  • Chest measurement(cm)
    112
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    72
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714175015
1 Pair
Green
S
44
108
24
10 Day(s)
SGD 46.18

Part Number : 1272-61-S
Days to Ship 10 Day(s)
Standard Unit Price SGD 46.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Pocket
    3
  • With Pen Holder
    Sleeves, chest
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Burberry
  • Size
    S
  • Shoulder width(cm)
    44
  • Chest measurement(cm)
    108
  • Sleeve Length(cm)
    24
  • Dress length(cm)
    70
  • Color Details
    Moss green
  • Mass(g)
    500
  • Product Code
    4991714175008

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)